Parcel Distribution Centers

Drive Solutions for Parcel Distribution Centers

With our efficient, reliable and intelligent drive system solutions, we are the ideal partner to keep your parcel distribution centers running. From high-efficiency IE5+ geared motors to decentralized frequency inverters – our innovative product range ensures a smooth process. We implement our solutions together with you, perfectly matching your dynamics.

LogiDrive – The Solution for Intralogistics

End consumers in the industry sector are relying on “green and efficient drive technology” with the long-term objective of being climate or CO2 neutral. The NORD LogiDrive concept is the solution. In line with the total cost of ownership (TCO), a reduced number of versions, high-efficiency geared motors and service-friendly inverters are significantly lowering your costs. Benefit from the added value created when it comes to energy consumption, spare part stocking and service calls.

DuoDrive

Two Become One.

  • Power Ranges: 0.5 – 2 HP
  • Extremely high system efficiency
  • Compact, Wash-Down Design
  • Maintenance reduction
  • System solution for simple commissioning and Plug-&-Play compatibility

IE5+ Synchronous Motors

Efficient. Hygienic. Compact.

  • Performance: 0.5 HP - 3 HP
  • Protection Class: IP69K
  • Efficiency class: IE5+
  • Efficiency Class: IE5+
  • Worldwide Approvals and Acceptance

SK 300P - NORDAC ON/ON+ - Variable Frequency Drive

Optimized and Focused

  • Power Ranges: Up to 1.27 HP
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount
  • Ethernet communication for integration
  • Plug-&-Play solution for fast commissioning

NORDAC LINK Variable Frequency Drive - SK 250E

Fast installation, easy maintenance

  • Power range: 0.75 – 10 HP (0.37 – 7.5 kW)
  • Protection class: IP55, IP65
  • Wall-mount
  • Full plug-in capability
  • Custom configurable according to requirements and the application

NORDAC FLEX Variable Frequency Drive - SK 200E

Greater flexibility for reduced TCO costs and greater ROI

  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount
  • Modular structure provides maximum flexibility

NORDAC PRO Variable Frequency Drive - SK 500P

Single product family with basic to advanced functions

  • Power range: 0.33 – 7.5 HP (0.25 – 5.5 kW). Available up to 30 HP (22 kW) mid-2022.
  • Protection class: IP20
  • Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
  • USB interface for voltage-free parameterization, even when the mains power is disconnected.
  • Universal encoder interface for use with SSI, EnDat, Biss, Hiperface, and more

BCS Group

NORD Gear Motors Powering Australia's Fastest Courier Sorting Facility

The BCS group provides complete solutions to airports and airlines. When Toll IPEC wanted to expand its parcel delivery capacities by building a new cargo sorting plant in Melbourne, the contract was awarded to BCS. BCS in turn commissioned NORD to supply around 1,000 bevel geared motors with decentralized inverters.

Chronopost

A Thousand Drive System Moves Thousands of Parcels

The parcel center of the French shipping company Chronopost handles around 170,000 parcels per day. Numerous belt conveyors from Budde Fördertechnik GmbH are in use to reliably transport the parcels through the 13,000 m² complex. These are moved by around 1,100 decentralized NORD drives.

More Information