Solutions for Packaging

Efficient. Flexible. Scalable.

NORD is a proven leader in providing high-efficiency, reliable drive systems to the Packaging industry. Our account-specific engineers and project managers will help you configure a solution that is highly-specialized, Industry 4.0-ready, and a precise fit for your needs. NORD designs, engineers, and manufactures drive solutions for all packaging applications, including:

  • Roller, belt, and chain conveyors
  • Dosing and sorting machines
  • Filling and sealing equipment
  • Stacker cranes
  • Palletizers
  • Case packers
  • Automated guided vehicles
  • Storage and retrieval systems


Solid aluminum and cast-iron housings make NORD drive systems tough. These rugged units are also sophisticated enough to execute precise, servo-level operations , giving you both long service life and incredible flexibility in one comprehensive solution. They can also accommodate a wide range of input options, mounting styles, and shaft designs. Additionally, NORD products are:

  • Designed for quick installation
  • Easy to service and maintain
  • Compact and energy efficient
  • Have high overload capacity
  • Able to be precisely positioned
  • Designed to reduce the variants in your system
  • Offer integrated PLC functions


Modular Products Configured to Your Needs

NORD’s modular components allow for over 20,000,000 standard configuration options that are engineered to meet demanding application requirements, without the need for costly custom components. They also give you the flexibility you need while being reliable, easy to install, and easy to maintain.

The Right Options for Your Success

NORD’s advanced VFD technology and rugged gearboxes work in unison to streamline operations, avoid costly downtime, and keep routine maintenance to an absolute minimum. This keeps your system running efficiently and saves money over the lifetime of the units.

NORD also provides other options that are ideal for packaging operations, including:


LogiDrive: The Complete Drive Solution for Conveyor Systems

NORD LogiDrive™ is a complete decentralized drive package that greatly reduces commissioning and engineering efforts for conveying systems. The system is modular, minimizing the number of variants and making it easier to maintain and saving Total Cost of Ownership (TCO) costs for the operator. LogiDrive systems include:

  • A high efficiency NORD gearbox
  • IE4 or IE5+ permanent magnet synchronous motor (PMSM)
  • Decentralized variable frequency drive (VFD)
  • Power plug connector
  • M12 signal connectors
  • Incremental encoder
  • Pre-assembled cable
  • High overload capacity
  • Standardized hollow bore or solid shaft diameters
  • Efficiency at partial load and low speeds

The LogiDrive interface is intuitive and allows for easy monitoring and control of all units within the system. LogiDrive systems can also be paired with the NORDCON APP with NORDAC ACCESS BT Bluetooth stick to provide real or near-real time drive status to proactively predict maintenance issues, keeping your system running smoothly.


Support Before and After the Sale

NORD’s focus is on you - the customer. Our experienced, highly-skilled teams will work with you to find the right solution for your application and provide fast, flexible delivery options. NORD is also committed to serving you after the sale with:

  • A global supply chain that is reliable and will get you the products you need quickly
  • NORD 911 emergency support
  • myNORD select, configure, order, and track products with our online customer portal
  • Online Parts Shop order spare and replacement parts quickly
  • Training on new products, technologies, and regulations that affect your industry
  • Documentation including 3D/2D drawings, co-branded literature, and more
  • Project development available at any phase of your project
  • Project logistics including automation options and order/delivery processes


Contact us for your packaging solutions!

Let's Get Started!

IE5+ synchronous motors (TENV)

Efficient. Hygienic. Compact.

  • Performance: 0.5 HP - 3 HP
  • Protection Class: IP69K
  • Efficiency class: IE5+
  • Optional nsd tupH™ and IP69K surface treatment
  • Worldwide Approvals and Acceptance
  • Compact, hygienic design
  • Constant torque and efficiency over a wide speed range

SK 300P - NORDAC ON/ON+ - Variable Frequency Drive

Optimized and Focused

  • Power Ranges: Up to 1.27 HP
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount
  • Ethernet communication for integration
  • Plug-&-Play solution for fast commissioning

NORDAC PRO Variable Frequency Drive - SK 500P

Single product family with basic to advanced functions

  • Power range: 0.33 – 7.5 HP (0.25 – 5.5 kW). Available up to 30 HP (22 kW) mid-2022.
  • Protection class: IP20
  • Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
  • USB interface for voltage-free parameterization, even when the mains power is disconnected.
  • Universal encoder interface for use with SSI, EnDat, Biss, Hiperface, and more

NORDAC LINK Variable Frequency Drive - SK 250E

Fast installation, easy maintenance

  • Power range: 0.75 – 10 HP (0.37 – 7.5 kW)
  • Protection class: IP55, IP65
  • Wall-mount
  • Full plug-in capability
  • Custom configurable according to requirements and the application

NORDAC FLEX Variable Frequency Drive - SK 200E

Greater flexibility for reduced TCO costs and greater ROI

  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount
  • Modular structure provides maximum flexibility

More Information