Corrosion Protection

Optimal Protection for Demanding Environments

Used in a variety of our aluminum gearboxes, motors, and frequency converters in many different industries including food, chemical, pharmaceutical, and marine.

Exceeding Protection Standards

Cleaning processes with highly effective washing additives are constantly being expanded and are making increasingly higher demands on hygienic design and corrosion resistance.

The standards for the food industry, chemical industry, and the pharmaceutical industry call for intensive, strict washing, and disinfection processes.

In order to prevent material destruction by cleaning agents and disinfectants, the design and coating of machines for these applications must be smooth and ensure the best possible cleanability in manual or automated cleaning cycles.

NORD DRIVESYSTEMS has introduced new solutions (in terms of materials, treatment and processing) for the surfaces of motors, gears, and components while offering a protection package with exceptional resistance to cleaning agents typically used in food, chemical, and pharmaceutical industries.

How It Works

Modern gearboxes must be robust, compact, powerful, economical, and light. The advantage of aluminum is its low weight, because weight is a cost factor, especially when the gear itself is a load that must be moved as part of an automated positioning system. For this reason, aluminum alloy has become the preferred material for gearboxes in many areas.

NORD DRIVESYSTEMS improves many of the optimal properties that an aluminum alloy offers for NORD gear housings. The material also has a certain inherent corrosion resistance and does not need additional protection in all cases. At the very least, an aluminum case is a much better conductor of heat than one made of cast iron. The resulting low operating temperatures have a beneficial effect on the internal transmission components and allow a longer service life.

DuoDrive

Integrated gear unit and motor

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact, hygienic wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug-and-play

IE5+ synchronous motors (TENV)

Efficient. Hygienic. Compact

  • Performance: 0.5 HP - 3 HP
  • Protection Class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact, hygienic design
  • Constant torque and efficiency over a wide speed range

NORDAC ON/ON+/ON PURE – SK 300P – Variable frequency drive

Strong focus, optimum function

  • Power range: 0.5 - 4 hp (0.37 - 3 kW)
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Multi-protocol Ethernet interface
  • Plug-and-play solution for fast commissioning

NORDAC BASE Variable Frequency Drive - SK 180E

Compact drive, most important drive functions

  • Power range: 0.33 – 3 HP (0.25 – 2.2 kW)
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount

CS0020 - Drive Solutions for Malting Plants


CS0020 - Drive Solutions for Malting Plants
  • Download US-English
Documentation Details

More Information