Bulk Material Handling
Drive technology for handling bulk materials
Demanding ambient conditions are common in the bulk goods industry. This includes large temperature fluctuations, abrasive environments, and rough operating conditions. The reliability and cost-effectiveness of NORD solutions for these challenges have proven themselves in the bulk goods industry throughout the world. Full featured NORD drive solutions based on a modular system, consisting of frequency inverter, motor, gear unit, couplings, and brakes are selected as the basis. They are combined with solutions individually developed and designed according to customer requirements.
Worldwide trade fairs for Bulk Material Handling:
Country | Trade Fair | City | Date | Booth | |
---|---|---|---|---|---|
IN | Intermat India | Mumbai | 2024-05-21 - 2024-05-23 | hall 1, booth E45-A | |
DE | ACHEMA | Frankurt/Main | 2024-06-10 - 2024-06-14 | ||
ZA | Electra Mining | Johannesburg | 2024-09-02 - 2024-09-06 | Hall 6 Booth K26 | |
SE | Trä och Teknik | Gothenburg | 2024-09-03 - 2024-09-06 | ||
BR | EXPOSIBRAM | Belo Horizonte | 2024-09-09 - 2024-09-12 | ||
ID | Mining Indonesia | Jakarta | 2024-09-11 - 2024-09-14 | ||
AU | Bulk Handling | Melbourne | 2024-09-18 - 2024-09-19 | ||
PL | SYMAS | Krakow | 2024-10-16 - 2024-10-17 | ||
GB | BULKEX | Warwick | 2024-10-17 - 2024-10-18 |