Conveyors & Conveying Equipment

Drive solutions for bulk goods conveying

Conveyors differing with regard to the conveying direction (horizontal, vertical, inclining, declining), mass flow, conveyor length, and construction are needed to convey the bulk goods from process step to process step. Reliable and robust drives made by NORD DRIVESYSTEMS ensure an uninterrupted material flow.

NORD DRIVESYSTEMS offers complete drive solutions from a single source

Bộ truyền động bánh răng côn răng xoắn MAXXDRIVE

Bộ truyền động công nghiệp

  • Performance: 2.0 - 2,850 HP
  • Torque range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

Bộ truyền động bánh răng côn BLOCK

Mạnh mẽ và đã được kiểm chứng

  • Performance: 0.16 HP - 268 HP
  • Torque range: 1,593 lb-inch - 442,537 lb-in

Động cơ tiêu chuẩn

Các động cơ không đồng bộ

  • Performance: 0.16 HP - 75 HP
  • Global approvals and acceptances
  • Efficiency classes: IE1, IE2, IE3, IE4

NORDAC FLEX - SK 200E - Frequency Inverter

Greater flexibility, lower costs

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

A6055 - Drive Solutions for the Bulk Industry


A6055 - Drive Solutions for the Bulk Industry
  • Download Anh
Documentation Details

AS0304 - Drive Solutions for Belt Conveyors


AS0304 - Drive Solutions for Belt Conveyors
  • Download Anh
Documentation Details

AS0010 - Drives for Bucket Elevators


AS0010 - Drives for Bucket Elevators
  • Download Anh
Documentation Details

AS0012 - Drive Solutions for Drag/Chain Conveyors


AS0012 - Drive Solutions for Drag/Chain Conveyors
  • Download Anh
Documentation Details

AS0011 - Drive Solutions for Screw Conveyors


AS0011 - Drive Solutions for Screw Conveyors
  • Download Anh
Documentation Details

S2000 - Sealing Systems for NORD Gear Units and Motors


S2000 - Sealing Systems for NORD Gear Units and Motors
  • Download Anh
Documentation Details

CS0008_H+E - H+E Case Study - Drives for Tunnel Conveyors


CS0008_H+E - H+E Case Study - Drives for Tunnel Conveyors
  • Download Anh
Documentation Details

CS0002_SMIL - Case Study SMIL - Belt Conveyor Drives


CS0002_SMIL - Case Study SMIL - Belt Conveyor Drives
  • Download Anh
Documentation Details

Find further information here: