TECHMI

Reliable drive technology for open-cast mining in North Macedonia

NORD DRIVESYSTEMS has successfully supplied the drive technology for TECHMI – a specialist for conveyor solutions in bulk handling – in a challenging open-cast mining project in North Macedonia. This partnership is another example for the high-level industry expertise and the technical knowledge NORD DRIVESYSTEMS offers in drive technology for complex industrial applications.

alt

Project requirements

In the framework of this project, a conveyor system comprising three long belts was implemented in an extreme environment where it is exposed to temperatures from -25 °C to +40 °C. The system must ensure a constant conveying capacity of 1,100 tons of rock per hour, while overcoming large height differences and complex curves. Each of the three conveyor belts was equipped with drive solutions of different power of 250 kW, 500 kW or 1,200 kW.

TECHMI’s decision to collaborate with NORD DRIVESYSTEMS in this project was based on the high competence in the bulk industry and on the successful implementation of comparable projects. The close cooperation between both companies allows to meet challenges in the project and to implement innovative technical solutions.

Application solutions

NORD DRIVESYSTEMS’ many years of experience in drive technology and the close cooperation with TECHMI allowed for the development of a tailor-made solution, which meets the special requirements of this challenging project.

Not only are the drive solutions developed and supplied by NORD DRIVESYSTEMS extremely resistant to the harsh environmental conditions, but they also ensure long-term and smooth operation of the system. This efficiency and reliability make sure that the conveyor belts remain in operation for many years, maximising the open-cast mining’s productivity.

AS0304 - Drive solutions for belt conveyors in the bulk materials industry


AS0304 - Drive solutions for belt conveyors in the bulk materials industry
  • Download İngilizce
Documentation Details

UNICASE Parallel Gear Motor

Gear motor with slim design

  • 0.12 kW - 200 kW
  • 110 Nm - 100,000 Nm
  • Slim design for space-saving installation
  • Wash-down capable, can be equipped with NXD tupH® for food-safe surface protection
  • Low noise levels thanks to quiet running

MAXXDRIVE® XC parallel gear unit

Industrial gear unit with compact, modular design

  • Power range: 1.5 kW–6,000 kW
  • Torque: 15,000 Nm- 282,000 Nm
  • XC means eXtra Compact
  • Modular design for tailor-made drive solutions
  • Low-noise operation

MAXXDRIVE® XC Right-Angle Gear Units

Industrial gear units

  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

MAXXDRIVE® XT Right-Angle Gear Units

Industrial gear units

  • 2-stage
  • High strength precision-made one-piece housing
  • Optimised housing geometry and airflow to achieve maximum thermal limit powers with axial fan
  • Low running noise

Driven by your requirements

NORD DRIVESYSTEMS has long-term experience in the bulk industry. We understand your specific requirements and provide you with tailor-made advice. From optimum drive design to energy-efficient solutions to ensuring reliable continuous operation – we are your reliable partner for robust and powerful drive solutions.

Together we will find the right solution for you, based on the extensive NORD modular drive system. The NORD Group is represented by its own subsidiaries in 36 countries and is therefore also your local partner.

Contact us