GinD

Gondolas in Design

Geared motors and frequency inverters featuring precise positioning capabilities are used to lift and turn a gondola designed for the “New York by Gehry” skyscraper. It enables maintenance and cleaning staff to reach every nook and cranny of the complex facade.

Gondolas in Design

Focus on the Customer

Góndolas in Design, S.L., develops and manufactures customized maintenance and cleaning systems for building facades. GinD equipment meeting the highest standards of quality and safety is used in many countries across North America, Europe, Africa, the Middle East, and Asia. The Madrid-based company is known for various especially innovative gondola designs created to meet distinctive challenges presented by buildings with extraordinary architectural features.

Focus on the Project

NORD drive technology manages the lifting, turning, and exact positioning of the gondola system used to clean the facade of the Gehry skyscraper in New York. Moreover, the drive solution provides

  • 24% higher radial stress tolerance for the geared motors compared to major competing products, and
  • 25% higher typical overload capacity for the frequency inverters compared to inverters from most other manufacturers

Project Challenge

Since 2011, a new skyscraper stands 265m tall on the island of Manhattan, not far from the Brooklyn Bridge. Now marketed as “New York by Gehry,” in a reference to its renowned architect, this high-rise is currently one of the tallest residential towers in the world. The structure‘s facade is covered in irregular waves of stainless steel, which provide for a spectacular appearance due to ever-changing light reflections. At the same time, however, this outer skin presented a major challenge for the development of a suitable cleaning and maintenance gondola that can actually access every spot along the undulating surface.

Special gondola for an extravagant facade. – Góndolas in Design, S.L., worked with NORD DRIVESYSTEMS to develop a suitable customized solution. Given that it is a unique custom system, ensuring its unfailing operation for many years became all the more important. Due to the extensive surface area, the cleaning gondola is used almost all the time, except in extreme weather.

Gentle, precise, reliable. – Powerful geared motors and frequency inverters were required for the drive solution: the gondola has to be lifted, lowered, and rotated, the weight of a telescopic arm must be adequately compensated, and precise control over all movements must be ensured at all times. Excellent product and service quality and the availability of worldwide technical support for the drives were equally important, since they were crucial for the overall reliability of the gondola installation as a whole.

Application Solution

The gondola solution for the skyscraper consists of a telescopic arm, a special guiding system along the facade, and a multitelescopic pod for accessing the inward curving surfaces of the building. NORD drive technology lifts and rotates the pod, counterbalances its weight, and drives the telescopic unit.

Gently moving up and down. – For lifting,NORD supplied a helical bevel gearbox with a brake motor that turns the gondola‘s cable drum. An SK 500E frequency inverter provides for gentle starts and stops of the gondola. It also ensures that the gondola remains properly positioned relative to the building‘s facade when the telescope arm is in use.

Keeping the balance. – A counter balance mechanism is fundamentally important for the system – without it, the entire installation would have to be built much stronger, heavier, and more expensive. The counterweight is moved forwards and backwards by a helical bevel geared motor whenever the telescopic arm is extended and retracted. Another SK 500E frequency inverter employs acceleration and deceleration ramps to move the mass of the counterweight.

Accessing all sides. – Finally, two helical inline geared motors engage a gear ring in order to turn the whole machine, so that the gondola can be used on all sides and surface areas of the building. In this segment of the installation, another SK 500E frequency inverter also serves to support the soft start and stop movements of the gondola, and provides for variable rotation speeds.

UNICASE Helical Inline Gear Motor

Helical Inline Gear Unit with high efficiency

  • 0.12 kW - 160 kW
  • 10 Nm - 23,160 Nm
  • Low operating costs thanks to high efficiency
  • Low space requirements thanks to compact design
  • Low noise levels thanks to smooth running

NORDAC PRO SK 500E

Frequency inverter for control cabinet installation

  • Power range: 0.25 - 160 kW
  • Protection class: IP20
  • Flexibly adjustable thanks to scalable Ethernet interfaces
  • Scalable range of functions with plug-in optional modules
  • Multiple axis operation controllable via multi-encoder interface

UNICASE Helical Bevel Gear Motor

Helical bevel gear unit with robust housing and high ratio

  • 0.12 kW - 200 kW
  • 180 Nm - 50,000 Nm
  • High power density
  • Low maintenance with long service life
  • High radial and axial loads

Standard asynchronous motors

Asynchronous motors

  • 0.12 kW - 55 kW
  • Protection class: freely selectable and therefore individually adaptable
  • Worldwide approvals and acceptances
  • Efficiency classes IE1 - IE4
  • Flexibly adjustable thanks to various motor options

CS0003 - Gondolas in Design_Temizlik gondolları


CS0003 - Gondolas in Design_Temizlik gondolları
  • Download İngilizce
Documentation Details

Find further information here: