News –
Expansion of the IE5+ motor portfolio
The energy-efficient and compact IE5+ motors with larger powers and a new look.
Bargteheide, 2020-08-24
The new
IE5+ synchronous
motors are suitable for intralogistics applications as a system solution with gear units and inverters from NORD DRIVESYSTEMS – highly efficient and very compact.By adding a further size and also a new ventilated version (TEFC), NORD covers a power range of up to 4 kW.Due to its high overload capacity, the ventilated version is especially suited for applications with fluctuating loads. The unventilated version is ideal for use in hygiene-sensitive and harsh environments because they are easy to clean and corrosion-resistant. The nsd tupH surface treatment and IP69K protection class are optionally available.The new IE5+ synchronous motors achieve a high efficiency which significantly exceeds the requirements of efficiency class IE5 and maintain a high level via a wide torque range. This makes them ideally suitable for operation in the partial load range. The number of variants can be reduced and operating costs lowered. The new IE5+ motor can be combined with NORD gear units and drive electronics as a modular system.By using the new IE5+ motor, administrative expenses can be minimised and manufacturing, logistics, storage and service processes can be streamlined in an individually tailored, variant-reduced range of solutions. The new NORD IE5+ motor generation pays for itself within a short time. The total costs of ownership (TCO) will also be considerably reduced.