News –

MAXXDRIVE® industrial gear units – NORD’s strongest

The overall portfolio of MAXXDRIVE® parallel and right-angle gear units from NORD DRIVESYSTEMS offers high output torques from 15 to 282 kNm across 11 sizes. In addition to these proven standard series, NORD DRIVESYSTEMS offers the new MAXXDRIVE® XT series with right-angle gear units having a thermally optimised design in seven sizes from 15 to 75 kNm. In combination with its comprehensive accessories and options programme, the modular system allows for the planning of perfectly matched drive systems for heavy-duty applications like conveyors or agitators.

Bargteheide, 2021-01-27

MAXXDRIVE® industrial gear units are used when high output torques and powers are required. In combination with the suitable accessories, a technically and economically perfect drive solution for each customer project arises from the MAXXDRIVE® portfolio . The comprehensive configuration and mounting options of the MAXXDRIVE® industrial gear units allow for standardised as well as tailor-made drive solutions. The combination of motor, gear unit, coupling and braking system, for example, results in precisely planned complete units that are supplied ready-to-install, mounted on a motor swing base or a base frame. As an alternative, the motor attachment can be realised via an IEC/NEMA adapter.

A large variation of available flange and output shaft versions ensure that the customer's application is ideally matched. The mechanical and thermal design of all NORD industrial gear units is always based on the existing operating data of the application and on the ambient conditions at the installation site. Thus, the MAXXDRIVE® portfolio ensures maximum individualisation, creating drive systems that fulfil the highest demands in terms of reliability and long service life.

If your requirements cannot be directly served from the existing modular system, do not hesitate to contact NORD: Our aim is to develop the right solution together with you. Thanks to short decision-making processes and our great depth of production, we can quickly respond to your individual challenges.