Airport technology

Drive solutions for the airport industry

Whether at the check-in, sorting, high-speed transport or baggage reclaim – NORD DRIVESYSTEMS offers optimum solutions for every application in baggage handling systems. Airports of the future focus on CO2 neutrality. NORD DRIVESYSTEMS is your ideal partner for implementing your objectives.

LogiDrive – The solution for intralogistics and airports

The LogiDrive solution from NORD DRIVESYSTEMS is specially designed for airport applications in the Baggage Handling System (BHS). The geared motor versions are pioneering this application and thus offer an optimum solution. Whether using quiet, fanless, high-efficiency IE5+ motors at the check-in or baggage reclaim – an acoustically sensitive area – NORD DRIVESYSTEMS supports you wherever it counts.

By meeting the highest efficiency standards with standardised synchronous motors and decentralised inverters, LogiDrive significantly reduces the TCO and fulfils your high expectations towards drive technology.

DuoDrive

Two become one.

  • Power ranges: 0.35 - 1.5 kW
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug & play

IE5+ synchronous motors

Efficient. Hygienic. Compact

  • Performance: 0.35 kW - 2.2 kW
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Worldwide approvals and acceptance

NORDAC LINK - SK 250E - Frequency Inverter

Rapid installation, simple maintenance

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC FLEX - SK 200E - Frequency Inverter

Greater flexibility, lower costs

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

NORDAC PRO - SK 500P - Frequency Inverter

A single product with many advantages

  • Power range: 0,25 - 5,5 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple operation

Hamburg Airport

Suitcases on Tour at Hamburg Airport

The capacity of the baggage conveyor system at Hamburg Airport is capable of processing and sorting 8,700 pieces of baggage per hour. In order to guarantee a smooth baggage handling process, intelligent, powerful and highly flexible drive technology is required. NORD is the supplier of this technology.

Logan Teleflex

Drive systems for the airport industry

Logan Teleflex, a subsidiary of Daifuku Airport Technologies, is an international solution provider for airport baggage handling systems. For a project in the USA, the company needed a decentralised control solution. NORD supplied 100 drive solutions for this project, consisting of geared motor and frequency inverter.

Find further information here: