Software
NORD CAD - USA + Mexico 9.2.2 Build 1.1

NORD CAD is a software for generating and viewing dimensioned diagrams, outline drawings and 3D models
NORD CAD provides the facility for printing out gear units or geared motors as 2D dimensioned drawings or to integrate outline drawings in a CAD system in the scale 1:1. In addition, 2D models can also be produced. NORD CAD is available as a Windows version as well as an online version. For 3D models, in addition to the standard formats the Windows version also supports native formats such as Inventor, SolidWords or AutoCAD (requires and installed target system). The online version provides three standard formats (sat, stp, iges) in the form of a zip file which can be downloaded.
- Languages:
- English, German, French, Danish, Finnish, Dutch, Italian, Polish, Portuguese, Swedish, Spanish, Czech, Chinese, US-English
- System requirements:
- Windows XP, Windows Vista, Windows 7, Windows 8, Windows 10
- Edition Date:
- Nov 11, 2019
- Release:
- 9.2.2 Build 1.1
- Download:
- Start