News –
Powerful solution for the transport of bulk materials
MAXXDRIVE® XT industrial gear units from NORD are ideally suitable for driving conveyor belts in the bulk material handling industry. The gear units are not just extremely robust and powerful but also have a high thermal load capacity.
Bargteheide, 2021-05-12
Additional external cooling is not required for the MAXXDRIVE® XT industrial gear units because the gear unit series is equipped with high-power axial fans and the housings feature flow-optimised cooling ribs. The lubricant’s optimum operating temperature minimises maintenance and increases the load capacity and the service life of the gear unit components.
The industrial gear units have been specially developed for use under extremely harsh environmental conditions. The gear units’ power and speed ratio has been defined so that it ideally covers the required combination of low speed ratios and high powers in the bulk material industry.
The MAXXDRIVE® XT industrial gear units are manufactured in seven sizes with output torques between 15 and 75 kNm for powers of up to 2,100 kW. At their core is an application-optimised two-stage right-angle gear unit that can be individually tailored to the particular application due to its diverse modular mounting options. On request, NORD can supply the industrial gear units as complete solutions, together with heavy-duty geared motors and frequency inverters as well as coupling and braking systems.