News –

Corrosion protection and 2-stage bevel gear units

NORD DRIVESYSTEMS offers many years of experience, comprehensive expertise and innovative solutions for the food and beverage industry.

Bargteheide , 2017-09-14

For corrosion protection of aluminium drives that are used in the food industry, NORD provides its nsd tupH surface treatment. Compared to stainless steel and painted models, this treatment leads to significant cost reductions – both in purchase and operation. With this method, the aluminium surface is hardened and due to the surface characteristics the sealer adheres to it perfectly. As a result, the drive is resistant against many acids and alkalis used in the food and beverage industry.

Perfectly suited for the food industry

NORDBLOC.1 performance-optimised 2-stage helical bevel gear units from NORD are made as washdown versions with corrosion-resistant aluminium alloy housings. In combination with a smooth surface motor, the gear units are particularly easy to clean. New from NORD: The smallest size for output torques of up to 50 Nm and speed ratios from 3.58 to 61.88.

NORD presents innovations for the food and beverage industry at trade fairs worldwide, such as Vietfood (Vietnam), Drinktec (Germany) and Anuga FoodTec (Germany).