24/7 Emergency Service -

Dependable Support

Our Technical Service provides optimum solutions and rapid service to ensure reliable availability of your drive technology.

THE NETHERLANDS

Region South-West

Cincotech BV
Weg en Bos 31a
2661 DL BERGSCHENHOEK
Tel. +31 (0)10 226 2613

Elektromotoren Bracke BV
Gravenstraat 196
4567 AN Clinge
Tel. +31 (0)114 372 121

Region North-East

Visser Nederland
Benjamin Franklinstraat 27
8013 NC Zwolle
Tel. +31 (0)38 447 8822

Visser Nederland Apeldoorn
Koningslijn 4
7312 GG Apeldoorn
Tel. +31 (0)55 355 3948

Visser Nederland Enschede
Marssteden 47
7547 TE Enschede
Tel. +31 (0)53 432 4075

Region South-East

Van Steen B.V.
Bijsterhuizen Noord 20-04
6604 LJ Wijchen
Tel. +31 (0)24 366 8863

Region North-West

Cincotech BV
Weg en Bos 31a
2661 DL BERGSCHENHOEK
Tel. +31 (0)10 226 2613

BELGIUM

Desmedt NV
Satenrozen 16
2550 Kontich
T : +32 3 830 09 90
https://desmedtnv.be
info@desmedtnv.be

Piessens
Begijnstraat 43-47
9100 Sint-Niklaas
Tel. 03 777 88 80
Fax 03 777 69 18
www.piessenselectro.com
info@piessenselectro.com

Hertogs Engineering BVBA
Industrieterrein Kanaal Noord 1306
3960 Bree
T : 089 462404
GSM Nord-specialist: 0474 577140
www.herwikkelen.be
info@herwikkelen.be

Leclercq Energy
Rue Prés Champs 10 A
4671 Blégny
T : +32 4 345 61 61
leclercqenergy.com
info@leclercqenergy.com

Available At All Times

We are available at all times, 24 hours a day, 365 days a year. We also offer you direct access to our experts, your individual contact persons.

In a case of emergency, you can reach us by calling the central emergency servicenumber: +49 (0)180 - 521 50 60

  • All year round 24/7 availability for all customers, even without service contract
  • Telephone assistance for all product lines provided by our service technicians
  • Delivery of spare parts in stock and replacement drives via courier service

S2450 - Flyer – Service flyer


S2450 - Flyer – Service flyer
  • Download English
Documentation Details

Find further Information here: