NEW

NORDAC PRO - SK 500P - Frequency Inverter

A single product with many advantages

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation
Addable Motor Size: , ,

The NORDAC PRO is a frequency inverter for all drive applications. Even in the basic SK 500P version, the NORDAC PRO provides great versatility. The advanced SK 530P version extends this scope and can be functionally extended with optional SK CU5 modules. The SK 550P has an integrated multi-protocol Ethernet interface for efficient connection to Ethernet-based control systems. Easy operation of the NORDAC PRO is achieved with a Bluetooth interface, an SD memory card as the parameter storage medium, firmware and operating data, as well as a USB interface which enables parameterisation of the voltage-free inverter “in the box”. Use of the latest components enables a very compact design and therefore space-saving installation.

  • Power range: 0.25 - 22 kW
  • Single-phase 200 - 240 V, 3-phase 380 - 480 V
  • Available as basic and advanced version
  • Protection class: IP20
  • Functional safety
  • SK TU5 plug-in control module
  • SK CU5 extension modules

  • 6x Digital In, 2x Digital Out, 2x relays, 2x Analogue In, 1x Analogue Out
  • Optional In/Out extension
  • Functional safety: STO, SS1
  • Integrated Ethernet interface can be configured for each parameter
  • Encoder interfaces: HTL, TTL RS422, SIN/COS, SSI, BISS, Hiperface, EnDat 2.1, CANopen
  • USB interface for voltage-free parameterisation
  • SD card slot for saving and transfer of parameter data
  • Plug-in control and power terminals for up to 2.2 kW
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • 4 parameter sets can be switched directly online
  • Motor brake management, lifting gear functionality
  • 4-quadrant operation with integrated brake chopper
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision regulation and large overload characteristics for synchronous and asynchronous motors
  • PLC functionality for drive-related functions
  • POSICON integrated positioning mode and synchronous operation
  • Integrated line filter

BU0600 - NORDAC PRO, SK 500P - manual


BU0600 - NORDAC PRO, SK 500P - manual
  • Download English
Documentation Details

F3060_E3000 - NORDAC PRO, SK 500P


F3060_E3000 - NORDAC PRO, SK 500P
  • Download English
Documentation Details

NORDCON

NORDCON

Fieldbus Files

AG0103 - CiA 402 - Drive Profile-DS402, Functional Description


AG0103 - CiA 402 - Drive Profile-DS402, Functional Description
  • Download English
Documentation Details

AG0104 - System Bus, Functional Description


AG0104 - System Bus, Functional Description
  • Download English
Documentation Details

BU0000 - NORDCON Software Manual


BU0000 - NORDCON Software Manual
  • Download English
Documentation Details

BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters


BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters
  • Download English
Documentation Details

BU0550 - NORDAC - PLC Functionality Manual


BU0550 - NORDAC - PLC Functionality Manual
  • Download English
Documentation Details

BU0600 - NORDAC PRO, SK 500P - manual


BU0600 - NORDAC PRO, SK 500P - manual
  • Download English
Documentation Details

BU0610 - POSICON - positioning control NORDAC PRO SK 500P


BU0610 - POSICON - positioning control NORDAC PRO SK 500P
  • Download English
Documentation Details

BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT


BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT
  • Download English
Documentation Details

MI0500 - NORDAC PRO Migration guideline SK 5xxE to SK 5xxP


MI0500 - NORDAC PRO Migration guideline SK 5xxE to SK 5xxP
  • Download English
Documentation Details

SK HE5-EMC-... - Overview EMC-Kits for SK 5xxP


SK HE5-EMC-... - Overview EMC-Kits for SK 5xxP
  • Download English
Documentation Details

Safety Stop for Series NORDAC PRO SK 5xxP Manual - NORDAC PRO, SK 500P - Safety stop


Safety Stop for Series NORDAC PRO SK 5xxP Manual - NORDAC PRO, SK 500P - Safety stop
  • Download English
Documentation Details

TI 275274601 - Data sheet cable set SK TIE4-RJ12-RJ12


TI 275274601 - Data sheet cable set SK TIE4-RJ12-RJ12
  • Download English
Documentation Details

TI 275274603 - Connection Ext. SK TIE4-RS485-RS232


TI 275274603 - Connection Ext. SK TIE4-RS485-RS232
  • Download English
Documentation Details

TI 275274604 - SK TIE4-RS232-USB Interface Converter


TI 275274604 - SK TIE4-RS232-USB Interface Converter
  • Download English
Documentation Details

TI 275298000 - Tech. Information / Datasheet SK CU5-STO


TI 275298000 - Tech. Information / Datasheet SK CU5-STO
  • Download English
Documentation Details

TI 275298200 - Tech. Information / Datasheet SK CU5-MLT


TI 275298200 - Tech. Information / Datasheet SK CU5-MLT
  • Download English
Documentation Details

TI 275299004 - Footprint brake resistor SK BRU5-1-240-050


TI 275299004 - Footprint brake resistor SK BRU5-1-240-050
  • Download English
Documentation Details

TI 275299101 - Footprint brake resistor SK BRU5-1-400-100


TI 275299101 - Footprint brake resistor SK BRU5-1-400-100
  • Download English
Documentation Details

TI 275299205 - Footprint brake resistor SK BRU5-2-220-200


TI 275299205 - Footprint brake resistor SK BRU5-2-220-200
  • Download English
Documentation Details

TI 275299210 - Footprint brake resistor SK BRU5-2-075-200


TI 275299210 - Footprint brake resistor SK BRU5-2-075-200
  • Download English
Documentation Details

TI 275299309 - Footprint brake resistor SK BRU5-3-300-100


TI 275299309 - Footprint brake resistor SK BRU5-3-300-100
  • Download English
Documentation Details

TI 275299512 - Footprint brake resistor SK BRU5-4-044-400


TI 275299512 - Footprint brake resistor SK BRU5-4-044-400
  • Download English
Documentation Details

TI 275299xxx - Overview footprint braking resistor SK BRU5-x-xxx-xxx


TI 275299xxx - Overview footprint braking resistor SK BRU5-x-xxx-xxx
  • Download English
Documentation Details

TI 275900210 - IO Extension SK EBIOE-2


TI 275900210 - IO Extension SK EBIOE-2
  • Download English
Documentation Details

TI 276992xxx - Motor chokes SK CO5-500/xxx-C


TI 276992xxx - Motor chokes SK CO5-500/xxx-C
  • Download English
Documentation Details

TI 276993xxx - Mains chokes SK CI5-xxx/xxx-C


TI 276993xxx - Mains chokes SK CI5-xxx/xxx-C
  • Download English
Documentation Details

TI 278282040 - Chassis Braking Resistor SK BR2-100/400-C


TI 278282040 - Chassis Braking Resistor SK BR2-100/400-C
  • Download English
Documentation Details

TI 278282060 - Chassis Braking Resistor SK BR2-60/600-C


TI 278282060 - Chassis Braking Resistor SK BR2-60/600-C
  • Download English
Documentation Details

TI 278282150 - Chassis Braking Resistor SK BR2-30/1500-C


TI 278282150 - Chassis Braking Resistor SK BR2-30/1500-C
  • Download English
Documentation Details

TI 278282220 - Chassis Braking Resistor SK BR2-22/2200-C


TI 278282220 - Chassis Braking Resistor SK BR2-22/2200-C
  • Download English
Documentation Details

TI 278282xxx - Chassis Braking Resistor SK BR2-xxx/xxx-C


TI 278282xxx - Chassis Braking Resistor SK BR2-xxx/xxx-C
  • Download English
Documentation Details

TI 70-1801 - Tech. Information / Datasheet NORDAC PRO SK5xxP, 7.5 kW, size 3


TI 70-1801 - Tech. Information / Datasheet NORDAC PRO SK5xxP, 7.5 kW, size 3
  • Download English
Documentation Details

TI 80_0026 - Tech. Information / Data Sheet - Smart Oil Change


TI 80_0026 - Tech. Information / Data Sheet - Smart Oil Change
  • Download English
Documentation Details

TI 80_0035 - Technical Information - Energy efficiency according to Ecodesign Regulation 2019/1781


TI 80_0035 - Technical Information - Energy efficiency according to Ecodesign Regulation 2019/1781
  • Download English
Documentation Details

TI 80_0037 - Data sheet - Plug-in power supply NORD products


TI 80_0037 - Data sheet - Plug-in power supply NORD products
  • Download English
Documentation Details

TI 80_0041 - Tech. Information / Data Sheet - Mains side unit installation


TI 80_0041 - Tech. Information / Data Sheet - Mains side unit installation
  • Download English
Documentation Details

TI 80_0043 - Technical Information - WEEE - Disposal according to "Electrical and Electronic Equipment Directive – ElektroG3"


TI 80_0043 - Technical Information - WEEE - Disposal according to
  • Download English
Documentation Details

TI 80_0045 - Tech. Information / Data Sheet - Functional Safety


TI 80_0045 - Tech. Information / Data Sheet - Functional Safety
  • Download English
Documentation Details

TI 80_0046 - Techn. Information / Datasheet - Adapters and adapter cables for the parameterisation units and NORDCON


TI 80_0046 - Techn. Information / Datasheet - Adapters and adapter cables for the parameterisation units and NORDCON
  • Download English
Documentation Details

TI059_19140990 - SK EBGR-1 Electronic Brake Rectifier


TI059_19140990 - SK EBGR-1 Electronic Brake Rectifier
  • Download English
Documentation Details

NORDAC Centralized/Decentralized VFD & Motor Starters - NORDAC - Electronic drive technology


NORDAC Centralized/Decentralized VFD & Motor Starters - NORDAC - Electronic drive technology
  • Download English
Documentation Details

A6091 - Drive solutions for packaging machinery


A6091 - Drive solutions for packaging machinery
  • Download English
Documentation Details

DS1035 - Frequency Inverter for control cabinet installation - NORDAC PRO


DS1035 - Frequency Inverter for control cabinet installation - NORDAC PRO
  • Download English
Documentation Details

F3060_E3000 - NORDAC PRO, SK 500P


F3060_E3000 - NORDAC PRO, SK 500P
  • Download English
Documentation Details

C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download English
Documentation Details

C020028_SK5xxP - EAC Certificate of conformity for frequeny inverter - NORDAC PRO SK 500P


C020028_SK5xxP - EAC Certificate of conformity for frequeny inverter - NORDAC PRO SK 500P
  • Download English
Documentation Details

C310601_CE (SK 5xxP) - Declaration of Conformity - SK 500P


C310601_CE (SK 5xxP) - Declaration of Conformity - SK 500P
  • Download English
Documentation Details

C310602_acma - Supplier’s declaration of conformity - acma


C310602_acma - Supplier’s declaration of conformity - acma
  • Download English
Documentation Details

C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.


C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.
  • Download English
Documentation Details

C350601 - UKCA Declaration of Conformity - NORDAC PRO SK 500P


C350601 - UKCA Declaration of Conformity - NORDAC PRO SK 500P
  • Download English
Documentation Details

Certificate for Frequency Inverter NORDAC PRO SK 5xxP - Certificate for Frequency Inverter with safety switch off - NORDAC PRO SK 5xxP


Certificate for Frequency Inverter NORDAC PRO SK 5xxP - Certificate for Frequency Inverter with safety switch off - NORDAC PRO SK 5xxP
  • Download English
Documentation Details