Customs Tariff Numbers
Here you find the Customs Tariff Numbers of our product groups according to the Harmonized Commodity Description and Coding System .
| Product Group | Customs Tariff Number |
| Geared Motors/Motors (AC) up to 0,75 kW | 8501 51 00 |
| Geared Motors/Motors (AC) up to 7,5 kW | 8501 52 20 |
| Geared Motors/Motors (AC) up to 37 kW | 8501 52 30 |
| Geared Motors/Motors (AC) up to 75 kW | 8501 52 90 |
| Geared Motors/Motors (AC) from 75 kW | 8501 53 81 |
| Geared Motors/Motors (AC) from 375 kW | 8501 53 94 |
| Geared Motors/Motors (AC) from 750 kW | 8501 53 99 |
|
Healical Foot Gear Units (Gear Units without motor) |
8483 40 21 |
|
Helical Bevel Gear Units (Gear Units without motor) |
8483 40 23 |
|
Helical Worm Gear Units (Gear Units without motor) |
8483 40 25 |
|
Other (Helical Shaft Gear Units etc.) (Gear Units without motor) |
8483 40 29 |
|
Gear Units/Motors (DC) more than 0,75 kW up to 75 kW |
8501 32 00 |
|
Gear Units/Motors (DC) more than 75 kW up to 375 kW |
8501 33 90 |
|
Parts/Accessories for Gear Units |
8483 90 89 |
|
Parts/Accessories for Motors |
8503 00 98 |
|
Frequency Inverters |
8504 40 87 |
|
Starter |
8536 50 03 |
|
Curbs |
8504 50 00 |
|
Parts/Accessories for Frequency Inverters |
8504 90 90 |