Catalogues
UNICASE 60Hz, inch

G1000_60Hz inch
Catalogue for fixed speed gear units and geared motors (60 Hertz, inch), e.g.
- Helical gear units / Helical geared motors
- Parallel shaft gear units / Parallel shaft geared motors
- Helical worm gear units / Helical worm geared motors
- Bevel gear units / Bevel geared motors
Products
SK02, SK03, SK11E, SK12, SK13, SK21E, SK22, SK23, SK31E, SK32, SK33, SK41E, SK42, SK43, SK51E, SK52, SK53, SK62, SK63, SK72, SK73, SK82, SK83, SK92, SK93, SK102, SK103
SK0182NB, SK0282NB, SK1382NB, SK1282, SK2282, SK2382, SK3282, SK3382, SK4282, SK4382, SK5282, SK5382, SKSK6282, SK6382, SK7282, SK7382, SK8282, SK8382, SK9282, SK9382, SK10282, SK10382, SK11282, SK11382, SK12382
SK9012.1, SK9013.1, SK9016.1, SK9017.1, SK9022.1, SK9023.1, SK9032.1, SK9033.1, SK9042.1, SK9043.1, SK9052.1, SK9053.1, SK9072.1, SK9082.1, SK9086.1, SK9092.1, SK9096.1, SK92072, SK92172, SK92372, SK92672, SK92772
SK02040, SK02050, SK13050, SK12063, SK13063, SK12080, SK13080, SK32100, SK33100, SK42125, SK43125