NORDBLOC.1® helical in-line geared motor

The innovative performer

  • Performance: 0.16 HP - 50 HP
  • Torque range: 266 lb-inch - 29,207 lb-inch
Sizes: 13
Ratio: 1,07 - 456,77

The NORDBLOC.1® helical in-line gear unit with its smooth surface is an innovative drive solution for all applications where cleanliness is essential. These advanced and patented gear units do not have installation openings. This increases the stability of the product and at the same time provides a smoother surface on which neither liquids nor solid materials can accumulate.

  • Solid shaft gear units
  • Foot- or flange-mounted
  • Coaxial gear units

  • High efficiency for low operating costs
  • Aluminium housing version for low weight
  • Robust grey cast iron housing
  • Innovative design
  • High axial and radial load capacities enable safe operation
  • Quiet running
  • Large speed range
  • nsd tupH version possible
  • Application-specific versions
  • High drive torques