Discover Your Potential Savings with NORD ECO

With NORD ECO, we analyze the energy consumption of a selected application in real time, based on our extensive expertise in drive technology.

Our measurements identify oversizing and inefficiencies in gear motors from all manufacturers and provide clear recommendations for improvement. A second measurement confirms the results after implementation.

Calculate Your Efficiency Potential

alt

Our Advisory Concept

NORD ECO is a structured advisory service that turns energy data into clear, actionable improvements.

We measure real operating conditions by installing monitoring equipment between the drive and power supply. The recorded data is analyzed using NORD-developed tools to identify inefficiencies and oversizing.

Based on this analysis, we provide clear recommendations for improvement and confirm the results through a follow-up measurement after implementation.

Contact the NORD Experts

With NORD ECO, we create a sound, data-driven basis for decision-making for the optimisation of drive systems. Through structured analyses and targeted modernisation measures, we support our customers in sustainably reducing operating costs, tapping into energy efficiency potential and increasing process reliability. This makes NORD ECO a strategic tool for us to strengthen our customers’ competitiveness in the long term.

Measuring Performance Data

After installation of NORD ECO between the drive and the power supply, energy data is recorded in real time over a two-month period. This includes continuous load conditions, load peaks, and irregular operating states.

The extended measurement period increases data density, making it possible to identify patterns, anomalies, and overall system load behavior. The result is a load profile for the entire system.

NORD ECO uses an energy meter that records current and voltage. From this data, it calculates active and reactive power, representing actual energy consumption, as well as the power factor.

Data Evaluation

Once data collection is complete, all information is uploaded to NORD-developed analysis software and automatically evaluated. You receive the results in a PDF report outlining the key performance data. Support in interpreting the results is available, if needed.

Because of the volume of recorded data, the evaluation provides a highly accurate view of system performance and whether the installation meets application requirements. Oversizing is one of the most common opportunities for improving energy efficiency.

Benefits with NORD ECO

Measurable Performance

NORD ECO enables detailed measurement of energy consumption at the system or individual drive level for the first time. The analysis highlights anomalies and usage patterns that indicate potential energy and cost savings.

Accurate analysis

When evaluating and interpreting the collected data, values on consumption, utilisation and TCO are broken down. The key data obtained is used for comparison with other potential drive systems in order to make the best ecological and economical decision.

Exploiting potential

The use of suitable drive systems can reduce CO₂ emissions, lower energy consumption, and optimise costs for administration, maintenance and wear. Furthermore, variant reduction additionally offers the possibility to streamline production, logistics, storage and service processes.

NORD ECO Quick Calculator

Find out here what savings you can achieve with efficient NORD drive technology. Enter the key data of your system. Then select your installed and desired efficiency class, and our NORD ECO Quick Calculator will show you the potential savings.

Alternative Components

Since 1965, NORD has developed extensive experience in drive component design and manufacturing, supported by deep practical insight from real-world applications.

For example, a drive system with an average power consumption of 1.5hp (1.1 kW) and peak loads of 2.6hp (1.9 kW) driven by a 5.4hp (4 kW) motor operates at around 30 percent utilization, indicating potential for optimization.

Using a 3.0hp (2.2 kW) motor increases utilization to nearly 50 percent while still providing reserves for additional load requirements.

In large systems with many drives, such as intralogistics applications, NORD ECO can help improve individual drive system performance and reduce the number of different variants in use. This also lowers costs and simplifies maintenance and spare parts logistics.

Variant Reduction

As significant as the benefits of a NORD ECO measurement are for a single Drive system, they are multiplied when viewed across an entire plant. In large plants with numerous drives, such as in intralogistics, NORD ECO can lead to a significant reduction in the number of different Drive systems. Such a reduction in variants helps to minimise administrative costs across the entire plant and streamline production, logistics, warehousing and service processes. The highly efficient NORD motors, which deliver constant Torque across a wide Speed range, are particularly well-suited to reducing variants.

NORD DRIVESYSTEMS has so far compiled load profiles for drive systems in numerous measurements. We offer this service for systems containing both our own and third-party components. NORD ECO has already helped a large number of customers to improve the energy efficiency of their production and thereby also reduce their carbon footprint.

LogiDrive® solution spaces

The applications and requirements of our customers are very individual. We offer tried, tested and safe solutions for many applications in the logistics industry.

We call it solution spaces. Tried and tested for common applications with different objectives. Whether your focus is on efficiency, a small number of variants, software solutions or predictive maintenance – we have the right solution for you.

More about LogiDrive®

More energy-efficient products from NORD

IE5+ synchronous motor

Efficient. Hygienic. Compact.
The new generation of NORD IE5+ synchronous motors is manufactured in-house for use in intralogistics as well as in the food and beverage industry.

DuoDrive with integrated IE5+ motor

Two become one.
DuoDrive is a revolutionary integrated gear unit/motor concept in a hygienic wash-down design. A highly efficient IE5+ motor with a single-stage helical gear unit in one housing.

Electronic drive technology

Frequency inverters and control cabinets
Frequency inverters and motor starters from NORD DRIVESYSTEMS with very high powers of up to 160 kW are available as centralised solutions for control cabinet installations or as decentralised versions for use in the field. Decide for yourself, what is the best for your application.

Energy efficiency topics

Total Cost of Ownership

TCO reduction
Our goal for our customers is to reduce the Total Cost of Ownership (TCO). This includes all costs associated with the purchase, operation, potential maintenance and recycling of a drive system.

Global efficiency regulations

National regulations
Our wide range of electric motors meet all common global efficiency regulations and standards. Our powerful and robust motors are used in many applications and can be combined with all NORD gear units.

Modernisation and extension

Latest technical standard
Drive modernisation is used to update to newer technology, increase efficiency and thus reduce the carbon footprint. Benefit from technical progress and bring your drive technology up to date! With NORD, you have a competent and experienced partner by your side who knows what is important.

Contact your service advisor