Standard Helical Gear Motors

  • Performance: 0.16 - 10 HP
  • Torque range: 440 - 6160 lb-in
Sizes: 6
Mounting position: M1 - M6
Ratio: 1.92:1 - 488.07:1

Standard Helical Gear operation is a design which meets the basic requirements for the performance of gear units and geared motors and among other areas, can be used in intralogistics.

  • Solid shaft gear units
  • Foot or flange mounted
  • Coaxial gear units

  • Robust grey cast iron housing
  • Application-specific versions

  • Pumps
  • Fans