UNICASE Helical Gear Motors

  • Performance: 0.16 - 200 HP
  • Torque range: 88 - 230,000 lb-in
Sizes: 11
Mounting position: M1 - M6
Ratio: 1.35 - 14,340.31 : 1

Functionality with tradition NORD Helical Gear Units have been produced according to the tried and tested UNICASE principle since the 1980s and are characterised by low maintenance and a long service life.

  • Solid shaft gear units
  • Foot or flange mounted
  • Coaxial gear units

  • High efficiency for low operating costs
  • Compact design means low space requirements
  • Robust grey cast iron housing
  • High axial and radial load capacities enable reliable operation
  • Quiet running
  • Application-specific versions

  • Pumps
  • Fans
  • Intralogistics
  • Packaging technology