V-Belt Variator Gear Motor

  • Performance: 0.16 - 150 HP
Sizes: 6
Ratio: 5.00:1 - 3 000.00:1

Robust and low maintenance NORD Variable Speed Drives are reliable drive solutions for applications which operate under continuous load and an optimum solution for simple conveyor systems or for pump applications and agitators.

  • Robust grey cast iron housing
  • Robust and low maintenance
  • Application-specific versions

  • Simple conveyor systems
  • Pumps
  • Agitators