MAXXDRIVE® right-angle gear units

Industrial gear units

  • Performance: 1.5 - 2,150 kW
  • Torque range: 15,000 - 260,000 Nm
  • Power ranges: 1.5 - 6,000 kW
  • Torque: 15,000 - 260,000 Nm
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise
Sizes: 11
Mounting position: M1, M2, M3, M4, M5, M6
Ratio: 12.61:1 - 30,000:1

  • Various output shaft bearings for optimum adaptation to the application
  • Effective cooling options available
  • Wide range of possible motor attachments
  • Supply of ready-to-install complete systems with coupling, brakes, monitoring, etc. is possible
  • Modularly attached back stops enable easy access