Dairy
Precise drive solutions for portioning in the cheese and dairy industries
Moisture, acids, alkalis and salts occur in many dairy areas. In hygiene areas where painted drive units fail within a short period, the nsd tupH surface treatment from NORD DRIVESYSTEMS impressively demonstrates its full performance. NORD DRIVESYSTEMS also offers ideally suited drive technology solutions for other fields. The spectrum includes precise positioning drives up to robust geared mixer motors with frequency inverters. Functional safety, stability and corrosion protection are required here.
NORDBLOC.1 Bevel Gear Motors
NORDBLOC.1 Helical Gear Motors
UNIVERSAL SMI Worm Gear Motor
UNICASE Parallel Shaft Gear Motors
Smooth Motors
Asynchronous Motors
SK 500P - NORDAC PRO - Frequency Inverter
Excellent communication - Intelligent - Future-proof
SK 180E - NORDAC BASE - Frequency Inverter
Economical Operation
Treif food processing
Intelligent cutting
Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment for cutting food. For a high degree of flexibility, the machine manufacturer relies on drive technology from NORD.
Find further information here: