Corrosion Protection
Optimal protection for demanding environments
nsd tupH™ is our solution for corrosive ambient conditions. Benefit from the variety of our aluminium gear units, motors and frequency inverters in many fields, e.g. food, chemical, pharmaceutical and marine industries.
Great demands
Cleaning procedures with highly effective wash down agents are constantly being extended and place higher and higher demands on hygienic design and corrosion resistance.
According to the standards for the food, chemical and pharmaceutical industry, intensive, strict wash down and disinfection processes are required.
To prevent cleaning and disinfection agents deteriorating the material, design and coating of machines for such applications have to be smooth and ensure optimum cleanability for manual or automated cleaning cycles.
Geared motors and frequency inverters with smooth surface and nsd tupH surface treatment meet the demands on wear resistance and cleanability.
NORD DRIVESYSTEMS introduced new solutions (regarding materials, treatment and machining) for the surfaces of motors, gear units, and components and offers an endurance kit providing an enormous degree of resistance against acids and alkalis typically used for cleaning in the food, chemical and pharmaceutical industries.
Sealed Surface Conversion System
nsd tupH from NORD DRIVESYSTEMS is the perfect solution for high performance applications and extreme conditions. It is an alternative to multiple coats of paint and stainless steel in highly corrosive environments.
- Complies with FDA Title 21 DCFR 175.300
- Easy to clean surfaces
- Resistant to acids and alkalis (wide pH range)
- No spreading of corrosion, even after damage
- No flaking
- Corrosion-resistant - prevents contact corrosion
- Free from chromates
This is how it works
While traditional methods use only a superficial coat of paint and may even cover porous areas, the nsd tupH process has a base coat that permanently penetrates the surface of the aluminium, providing a strong base for the surface coating to bond. This combination offers extreme resistance and results in a surface harder than that of an untreated aluminium alloy.
Modern gear units must be robust, compact, powerful, economical and lightweight. The advantage of aluminium is its low weight because weight is a cost factor, especially if the gear unit itself is a load that has to be moved as part of an automated positioning system. For this reason, aluminium alloy has become the preferred material for gear unit housings in many fields.
NORD DRIVESYSTEMS improves many of the optimum properties that an aluminium alloy offers for NORD gear unit housings. The material also has some inherent corrosion resistance and does not need to be additionally protected in all cases. At the very least, aluminium housings conduct heat more efficiently than cast iron. The resulting low operating temperatures have an advantageous effect on the internal gear unit construction and allow a longer service life.
DuoDrive
Two become one.
IE5+ synchronous motors
Efficient. Hygienic. Compact.
- Power ranges: 0.25 – 4 kW (0.33 – 5.5 hp)
- Optionally available with nsd tupH and IP69K
- Worldwide approvals and acceptances
- Flexible motor mounting: Direct mounting, NEMA, IEC
- The next stage of energy efficiency: IE5+
- Compact and hygienic design
- Constant high efficiency over the entire adjustment range
SK 300P - NORDAC ON/ON+ - frequency inverter
Optimised by focus
NORDBLOC.1 Bevel Gear Motors
NORDBLOC.1 Helical Gear Motors
UNIVERSAL SMI Worm Gear Motor
Smooth Synchronous Motors
UNICASE Parallel Shaft Gear Motors
SK 200E - NORDAC FLEX - Frequency Inverter
Flexible to install
Krijn Verwijs
Corrosion-resistant drive systems work reliably in salty atmosphere
The processing of shellfish and crustaceans takes place at the Dutch family-owned company Krijn Verwijs B.V. in the immediate vicinity of the North Sea shore in a humid and salty atmosphere. This has long been a problem for the drives. The NORD surface treatment nsd tupH brought relief.
Ambit Projects
Versatile drive systems for the food industry
The English machine manufacturer Ambit Projects equips its plants for washing agricultural products with NORD drive systems. The surface treatment nsd tupH provides optimum protection for their housing against corrosion.
MOPOS
Latest generation drives for turning machines in the box malting plant
A complex production process is required to develop different taste nuances. The machines run in continuous operation. To prevent breakdowns, MOPOS installs reliable NORD drives.
Octopi Brewery
NORD is on tap
For Octopi Brewing (USA), NORD DRIVESYSTEMS supplied drives with special surface treatment compliant with the requirements by the jobbing brewery. With the nsd tupH surface treatment, these drives became particularly resistant against corrosion.
Find further information here: