- Power range: 0.06 - 3.0 kW
- Protection class: IP65
- Wall‑mounted installation close to the drive
- Simple installation and maintenance due to full plug-in capability
- Free configuration for your application
NORDAC LINK - SK 155E - Motor Starter
Motor starter for wall mounting
Quick installation, low-wear starting
The electronic NORDAC LINK motor starter ensures wear-free switching and soft starting. With its flexible configuration options, it can be precisely tailored to a wide range of different applications. The complete plug-in capability enables quick and easy installation. Thanks to the integrated maintenance switch and local manual control, maintenance work and commissioning can be carried out quickly.
- Motor start with minimal wear during switching or soft start
- Simple installation and maintenance thanks to full plug-in capability
- Flexible use through free configuration for a wide range of applications
Product versions
- Power range: 0.06 kW – 3.0 kW
- 3-phase 380–500 V
- Available with optional maintenance switch and local manual control
- Various options from the modular product system
Product characteristics
- Protection class IP65
- 3x Digital In, 2x BUS Digital In, 2x Digital Out
- Simple installation and maintenance due to full plug-in capability
- High operating convenience thanks to parameterisation via plug-in control module, NORDCON software tool or app
- PLC functionality for drive-related functions
- Integrated line filter
- For asynchronous motor operation
- High flexibility and safety through reversing function
- Various monitoring functions, including motor monitoring and motor thermistor evaluation
- Reduced wear and increased safety due to motor brake management
NORD Tools for your application support
Our software tools, data and functions make it easier for you to get the most out of your NORD drive solution. Find the right modules for your currently selected product here. Curious? Then explore all the options our application support offers in our Software section .
Our service for your drive solution
We support you from the initial Project planning right through to Commissioning and offer long-term support tailored to your individual needs. Find the key service topics for your product range below. Can’t find what you’re looking for? Then simply visit our comprehensive service section !
Product variants and applications
NORD provides you with tailor-made drive solutions from a single source. Each component in our modular product system can be extended with a motor, a gear unit, drive electronics and accessories. With personalised advice, we help you implement the best drive solution for your application. Find out more about the possibilities this product offers: