- 3- and 4-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
MAXXDRIVE® XC Right-Angle Gear Units
Industrial gear units
The right-angle gear version of the MAXXDRIVE® XC industrial gear unit is manufactured according to the proven UNICASE housing principle and is available in all sizes. Various sealing options enable the industrial gear units to be adapted to a wide range of ambient conditions. Cooling and heating options allow for a flexible temperature management, which also enables use in highly fluctuating ambient conditions and extends lubricant life. Large roller bearings and centre distances increase the load capacity and service life of the components. We offer short planning and delivery times. This is made possible due to our expert's extensive knowledge regarding the specific requirements for every application, as well as optimised component stocking.
Product versions
- Various output shaft bearings for optimum adaptation to the application
- Effective cooling options available
- Wide range of possible motor attachments
- Supply of ready-to-install complete systems with coupling, brakes, monitoring, etc. is possible
- Modularly attached back stops enable easy access
Product characteristics
- Optimum sealing enables long deployment times without leakage
- Low noise emission due to high precision bevel gears
- Effective fan cooling through optimised fan and air flow
- High torque capacity
- Increased lubricant life minimises maintenance costs
- Symmetrical design
- Mirror-image and inclined installation possible
- Optimal integration into the customer application through six possible installation positions
- Input and output shafts can be adapted to customers' dimensions
- Great reliability
- Long service life
- High precision
Important Notice:
Product is available in series production
Product Lifecycle Management
Plan. Develop. Modernize.
To help you plan your systems reliably over the long term, we assign a lifecycle status to all product generations. Here, you can learn what each phase means and what services are available to you at each stage.
Learn MoreOur service for your drive solution
We support you from the initial Project planning right through to Commissioning and offer long-term support tailored to your individual needs. Find the key service topics for your product range below. Can’t find what you’re looking for? Then simply visit our comprehensive service section !