- 2-stage
- High strength precision-made one-piece housing
- Optimised housing geometry and airflow to achieve maximum thermal limit powers with axial fan
- Low running noise
MAXXDRIVE® XT Right-Angle Gear Units
Industrial gear units
The two-stage right-angle gear version of the MAXXDRIVE® XT industrial gear unit is manufactured according to the proven UNICASE housing principle and is available in all sizes. Very high thermal limit powers are achieved through a strongly ribbed design in combination with optimised axial fans and air guide covers. Large roller bearings and centre distances increase the load capacity and service life of the components.
Many options are adopted from our tried and tested modular industrial gear unit series, so that delivery times are similar to those for our standard MAXXDRIVE® industrial gear units. We offer short planning and delivery times. This is made possible due to our expert's extensive knowledge regarding the specific requirements for every application, as well as optimised component stocking.
Product versions
- Robust, long-life roller bearings
- Effective fan cooling version
- Wide range of possible motor attachments
- Supply of ready-to-install complete systems with coupling, brakes, monitoring, etc. is possible
- Modularly attached back stops enable easy access
- Proven, one-piece UNICASE housing principle
Product characteristics
- Optimum sealing enables long deployment times without leakage
- Low noise emission due to high precision bevel gears
- Effective fan cooling through optimised fan and air flow
- High torque capacity
- Increased lubricant life minimises maintenance costs
- Symmetrical design
- Mirror-image installation possible to reduce the number of replacement gear units
- Input and output shafts can be adapted to customers' dimensions.
- Great reliability
- Long service life
- High precision
Important Notice:
Product is available in series production
Product Lifecycle Management
Plan. Develop. Modernize.
To help you plan your systems reliably over the long term, we assign a lifecycle status to all product generations. Here, you can learn what each phase means and what services are available to you at each stage.
Learn MoreOur service for your drive solution
We support you from the initial Project planning right through to Commissioning and offer long-term support tailored to your individual needs. Find the key service topics for your product range below. Can’t find what you’re looking for? Then simply visit our comprehensive service section !