News –

LogiMAT 2018 - Exhibition retrospective

At LogiMAT 2018 in Stuttgart in the middle of March, NORD presented powerful and cost-optimised drive solutions for intralogistics and conveyor technology.

Bargteheide, 2018-03-19

LogiMAT 2018 - Exhibition retrospective

In line with the motto of the exhibition "Digital – Networked – Innovative", at LogiMAT 2018 NORD presented intelligent, flexible and efficient drive technology for intralogistic drive technology. Among other highlights, NORD presented its new NORDAC LINK series field distributor , which has been specially optimised for conveyor technology. This drive control for flexible installation close to the motor is available as frequency inverter (up to 7.5 kW) or motor starter (up to 3 kW) and provides what it takes to make fast commissioning, simple operation and maintenance possible. NORD also presented its standardised LogiDrive geared motor system consisting of an IE4 synchronous motor and a NORDAC LINK field distributor, as well as concepts for energy and cost optimisation (including TCO, reduction of versions and IE4 synchronous motors) to a highly qualified international audience.

"Demand in the field of intralogistics has greatly increased over the past years. This was also apparent at the LogiMAT in Stuttgart. We were pleased to greet a large number of visitors and customers at our stand and had many interesting discussions. The LogiMAT 2018 was a great success for us", said NORD Managing Director Dr. Omar Sadi.