Bulk Material Handling and Mineral Processing

Reference reports from our bulk material customers

The gear units from NORD DRIVESYSTEMS meet the demands of the construction industry. Our customized drive solutions reliably operate conveyor systems for crushed stone and gravel products.

输送带,H+E Logistics(德国)

    诺德(NORD)公司为H+E Logistik GmbH提供了可靠、耐用和低维护的驱动技术,用于清除伦敦公共交通网络扩建过程中产生的粘土。

采石场,NorStone(挪威)

    通过采用诺德(NORD)坚固灵活的减速电机,NorStone可以降低投资成本,提高运行可靠性并减少能耗成本。

采石场,SMIL(法国)

    SMIL为Durance Granulats采石场的输送机配备了诺德(NORD)驱动器,从而将产能提高了25%。

港口物流WISCO(武钢)

    WISCO(武钢)工厂使用的诺德(NORD)减速电机超过170台,确保了装卸数百万吨铁矿石的起重机和斗轮的平稳可靠运行。