The new NORDAC PRO

  • Versatile
  • Communicative
  • Intelligent

Contact us

Performance in the control cabinet

NORDAC PRO SK 500P frequency inverters from NORD DRIVESYSTEMS are based on the latest technology and are perfect for all drive applications. The central innovations for the five-sized inverter family comprise the integrated multi-protocol Ethernet interface, the multi-encoder interface for multiple axis operation, a USB interface for voltage-free parameterisation and improved motor control.

Since spring 2022, our NORDAC PRO family covers a power range of 0.25 to 22 kW and is physically and functionally downward compatible.

Latest technology for maximum sustainability

Versatile

The new NORDAC PRO family's modular frequency inverters for control cabinet installation offer concentrated functionality in a very small space.

Applications that previously required two frequency inverters can now be easily carried out with the NORDAC PRO SK 500P - and in almost every industry.

Communicative

 - - -

The NORDAC PRO SK 500P is, among other things, equipped with an integrated multi protocol Ethernet interface, a USB interface for voltage-free parameterisation and improved motor control.

Thus, the frequency inverter not only allows for remote maintenance but also ensures the smooth communication between all drive components in your system.

Intelligent

Thanks to its integrated PLC, the NORDAC PRO SK 500P fits perfectly into modular system designs where every system component communicates intelligently with each other.

This enables a continuous condition monitoring for predictive maintenance.

Driven by your requirements

Do you have any questions about the new NORDAC PRO? Our specialists are always at your disposal.

Contact us
alt

Intelligent drive electronics in the food industry

The established family company Jütro has been producing a wide variety of foods for over 100 years. Special requirements provided the possibility to integrate the drives from NORD into the company’s existing Ethernet to enable automated processes and remote maintenance. This requirement could be met with the electronic drive technology from NORD.

To reference report
alt

Modern power modules in a very small space

The NORDAC PRO provides optimal conditions for a wide application range. You are provided with high power in a very small space. For later use in operation, it is compatible with the NORDAC ACCESS BT and can be easily operated via a mobile device.

The NORDAC PRO is available with basic equipment or as an application inverter. Plug-in control terminals and plug-on modules for equipping the device further simplify the use.

The universal inverter in combination

NORDAC LINK

Quick installation, easy maintenance
The NORDAC LINK is the convenient NORD drive solution for versatile decentralised installation.

NORDAC FLEX

Greater versatility, lower costs
The NORDAC FLEX is NORD’s most versatile frequency inverter, and can be tailored to all customer applications thanks to its scalable functions and modular structure.

NORDAC BASE

Robust surface, maximum service life
The NORDAC BASE is NORD's economical drive solution for the decentralised frequency inverter technology sector.

NORDAC PRO

One product, all the advantages
The NORDAC PRO is a frequency inverter for all drive applications. Even in the basic SK 500P version, the NORDAC PRO provides great versatility.

NORDAC ON and ON+

Strong focus, optimal function
These decentralised frequency inverters particularly serve the special requirements of horizontal conveyor technology.

NORDAC START

Robust surface, maximum service life
The NORDAC START electronic motor starter is a decentralised, wear-free electronic motor starter.

Digital Services

NORDCON APP

Mobile commissioning and service solution for all NORD drives
With the NORDCON APP and the NORDAC ACCESS BT Bluetooth stick NORD DRIVESYSTEMS offers a practical option for mobile and wireless maintenance as well as the commissioning of NORD frequency inverters. Our NORDCON APP is under constant further development.

Condition Monitoring

Condition Monitoring for Predictive Maintenance
Condition Monitoring records drive and status data either continuously, or at regular intervals. The objective is to proactively maintain machines and plants in order to improve reliability and efficiency, reduce downtimes and increase the efficiency of the entire plant.

NORD e-shop

Do you want to buy frequency inverters or accessories?
The NORD e-shop provides you with an even greater flexibility for the purchase of frequency inverters, accessories, electric motors or spare parts. In our e-shop you will quickly and easily find the right components for your NORD drive.

Get in touch with your NORD consultant

Please note our privacy statement.

Subscribe and benefit from our NORD newsletter

Register for our newsletter now to stay updated. Find out what is going on in the industry, benefit from our practical know-how, and take a look behind the scenes at NORD DRIVESYSTEMS.

Subscribe to our newsletter