NORDAC FUSION

Motor and Variable Frequency Drive Integration with NORDAC ON

NORDAC FUSION is the compact solution for dynamic applications. It combines the decentralized NORDAC ON/ON+ variable frequency drive with either an IE3 asynchronous motor or an IE5+ permanent magnet synchronous motor. The drive electronics and motor work together as a coordinated unit with system power ratings up to 3.7 kW.

The result is a space-saving, fully pluggable drive system for wall or motor mounting that reduces installation effort while supporting high performance. Whether used with an asynchronous motor for standard conveyor applications or a permanent magnet synchronous motor with encoderless control for energy-efficient operation, NORDAC FUSION provides flexible configuration options.

NORDAC FUSION System Concept

NORDAC FUSION is based on a clearly structured system approach: decentralized variable frequency drives from the NORDAC ON series combined with high-performance IE3 or IE5+ motors. Each combination is matched and available as a complete system solution.

<h3>NORDAC <i>ON</i></h3>

  • NORDAC ON for IE3 drives
  • NORDAC FUSION system power: up to 3.2 kW
  • Functional safety
    • PROFIsafe, FSoE
    • STO, SS1-t, SS1-r, SLS, SMS, SSM
    • 2 safe inputs and outputs

<h3>NORDAC <i>ON+</i></h3>

  • NORDAC ON+ for IE5+ drives
  • NORDAC FUSION system power: up to 3.7 kW
  • Functional safety
    • PROFIsafe, FSoE
    • STO, SS1-t, SS1-r, SLS, SMS, SSM
    • 2 safe inputs and outputs

<h3>NORDAC <i>ON</i> PURE</h3>

  • NORDAC ON PURE for IE5+ drives (unventilated)
  • NORDAC FUSION system power: up to 1.5 kW
  • Wash-down design

<h3>IE3 Asynchronous Motor</h3>

  • Efficiency class IE3
  • NORDAC FUSION system power: up to 3.2 kW

<h3>IE5+ Permanent Magnet Synchronous Motor (TENV)</h3>

  • Maximum efficiency
  • NORDAC FUSION system power: up to 1.5 kW
  • Hygienic design

<h3>IE5+ Permanent Magnet Synchronous Motor (TEFC)</h3>

  • Highest efficiency
  • NORDAC FUSION system power: up to 3.7 kW
  • Fan-cooled

Your Benefits with NORDAC FUSION

NORDAC FUSION is designed for straightforward integration into existing control and safety architectures. Integrated functional safety, multi-stack Ethernet communication, and a plug-and-play design work together to simplify installation and system setup.

More functionality with less effort and greater flexibility in system design

  • System Versatility with IE3 and IE5+ Motors
    NORDAC FUSION combines the variable frequency drive with IE3 asynchronous motors or IE5+ permanent magnet synchronous motors. Both options support a wide range of applications, from standard conveying to high-efficiency systems.
  • Plug-and-Play Installation
    Fully pluggable for power and communication. Preconfigured parameters enable fast startup and reduce installation and commissioning effort.
  • Integrated PLC Functionality
    The integrated Programmable Logic Control (PLC) processes drive-specific parameters and drive-related sensor signals. It also evaluates operating states directly in the system.
  • Multi-Stack Ethernet Connectivity
    NORDAC ON supports PROFINET, EtherCAT, and EtherNet/IP, enabling flexible integration into different control architectures.
  • Simplified Engineering
    Standardized motor and variable frequency drive combinations reduce variant complexity and simplify engineering, procurement, and documentation.

alt

  • High Power Density
    The compact design and low weight make NORDAC FUSION suitable for applications with limited installation space.
  • Flexible Installation Options
    The decentralized variable frequency drive can be mounted on the motor or on the wall, providing flexibility in system design.
  • CFC Open-Loop Injection Control
    When used with IE5+ synchronous motors, encoderless control enables high dynamic performance without additional encoders, reducing system complexity and cost.
  • Integrated Digital I/O
    With 4 digital inputs and 2 digital outputs, the system supports drive-related functions without additional hardware.
  • Designed for Demanding Environments
    NORDAC FUSION operates at temperatures down to -30 °C and is available in protection classes IP55, IP66, and optional IP69.

NORDAC FUSION with NORDAC ON PURE and NXD tupH®

For demanding environments, NORDAC FUSION is available with NORDAC ON

PURE. The NXD tupH® finish protects aluminum housings in wash-down applications. A specialized process creates a hard, non-porous, corrosion-resistant surface that withstands acids and alkalis.

Benefits: High hygiene standards, fast cleaning, and long-lasting reliability.

All Details at a Glance

The flyer provides a clear overview of the NORDAC FUSION system concept, including available motor and variable frequency drive combinations, power ranges, technical highlights, and application options.

Download the full PDF to explore all details of this decentralized drive solution.

Download the Flyer Now

Packaging Industry Application

Frederiksons Verkstads AB (Sweden)

For plastic chain conveyors in packaging applications, Frederiksons uses NORDAC FUSION with IE3 asynchronous motors and NORDAC ON variable frequency drives.

The decentralized plug-and-play system offers a compact design, multi-protocol Ethernet connectivity, and reduced variant complexity, making it well suited for space-constrained production environments in food and beverage applications.

Reference

Thanks to the many advantages of NORD products, we have been able to drastically reduce the number of drive variants in our systems and significantly reduce our stock levels.

NORDCON

The NORDCON Windows and mobile apps support commissioning and optimization of drive systems. They provide easy access to parameters, diagnostics, and system data.

Find out more

Finding the Right Drive Solution

Our experts support selection and specification of NORDAC FUSION for your application and operating environment.

Contact us for guidance and benefit from global support, industry expertise, and experience in decentralized drive systems. Together, we will configure the right solution for your needs.

Related Information:

CFC open-loop injection control

An innovative method enables control without encoder even for dynamic applications, offering high overload capacity and dynamics. CFC open-loop injection control can be used to regulate all NORD permanent magnet synchronous motors.

Functional Safety

Functional safety minimizes the risks posed by various machine functions to people, production, and the environment. NORD frequency inverters can be integrated into a safety-related application within an existing Industrial Ethernet network via PROFIsafe or FSoE.

NXD BASIC® and NXD tupH®

The NXD surface treatment has been specifically developed for aluminium. It makes aluminium surfaces particularly corrosion-resistant, revealing the strengths of aluminium components for demanding installations and extreme conditions in wash-down applications.