News –

NORD: Powerful drives for mixers and agitators

Agitating and mixing are important operations in process engineering that are often carried out on a large scale. With the robust MAXXDRIVE® industrial gear units, NORD DRIVESYSTEMS offers the powerful drive systems that are required for these processes.

Solution for mixng and stirring industrial applications

Bargteheide, 2023-06-13

“Together with our frequency inverters and motors, our industrial gear units from the modular MAXXDRIVE® system form a powerful drive team, combining power and intelligence”, reports Jörg Niermann, Head of Marketing at NORD. With specially designed gear unit/motor combinations from NORD, even very large axial and radial forces can be safely absorbed. Eleven available sizes and rated torques from 15,000 to 282,000 Nm enable a wide range of drive solutions for mixer and agitator applications. MAXXDRIVE® industrial gear units offer a wide range of options through to industry-specific special solutions and can be individually adapted to different requirements – for example in the sectors of food & beverage, chemicals, cosmetics, energy or minerals & mining.

Advantages of MAXXDRIVE® industrial gear units at a glance

  • Compact, extremely robust UNICASE housing
  • Comprehensive range of sealing and flange options
  • Numerous equipment variations for temperature management and lubrication
  • SAFOMI-IEC adapter (Sealless Adapter For Mixers) for even higher operational reliability and reduced maintenance effort

Find out more about MAXXDRIVE® industrial gear units.