NORD’s exhibition presentation at FMB this year focuses on energy efficient, powerful and future-proof drive solutions. The supplier exhibition takes place from 10 to 12 November 2021 in Bad Salzuflen (North Rhine Westphalia) and is considered as an industry meeting point for mechanical engineering.
Bargteheide, 2021-11-11
On Stand 20-D2.2, NORD will be presenting the patented
DuoDrive geared motor
as well as the high-efficiency
IE5+ motor generation
. Both devices achieve their high efficiency that, at times, is significantly above efficiency class IE5 via a wide torque range – and is optimally suitable for operation in the partial load range. The innovative DuoDrive especially sets standards regarding performance, installation space and version reduction by completely integrating the IE5+ synchronous motor into a single-stage helical gear unit.
In the frequency inverter field, the
decentralised NORDAC <i>ON</i> inverter
as well as the
NORDAC <i>PRO</i> SK 500P control cabinet inverter
are two highly functional solutions presented by NORD that feature an integrated multi-protocol Ethernet interfaces. Whether for ProfiNet, EtherNet/IP or EtherCAT – the required protocol can be easily set via parameters. Since no additional Ethernet modules are required, this results in version reduction with additional space and cost advantages. Service and maintenance also benefit.
NORD at FMB 2021
10 to 12 November 2021 in Bad Salzuflen (North Rhine-Westphalia)
Stand 20-D2.2
Exhibition highlights: