News –
LogiMAT 2020: With high efficiency up to IE5+
LogiMAT is cancelled in 2020. NORD DRIVESYSTEMS offers intelligent drive systems and innovative solutions for intralogistics.
Bargteheide, 2020-02-17
The standardised geared motor variants of the
LogiDrive systems
from NORD are specially designed for intralogistics, parcel logistics and airport technology, and are particularly suitable for reducing the number of versions. LogiDrive drive units comprise an IE4 synchronous motor with rated powers of up to 5.5 kW, a 2-stage helical bevel gear unit and a
NORDAC LINK frequency inverter
to be installed close to the motor. At the LogiMAT, NORD will be presenting the LogiDrive concept, also in combination with an energy-efficient latest generation IE5+ permanent magnet synchronous motor that has considerably lower losses than the current IE4 series. The drive units achieve excellent efficiencies – especially in the partial load and speed range.
With NORD DRIVESYSTEMS’ frequency inverters, concepts for
predictive maintenance
can also be developed. Fast, efficient and comprehensive evaluation of analogue and digital data by the intelligent inverter PLC forms the basis. The objective is to maintain plant and machines proactively. An example is the sensorless determination of the optimum oil change time based on the oil temperature.
With the
NORDCON APP and the mobile Bluetooth connection device NORDAC ACCESS BT
, NORD has created a mobile commissioning and service solution for all NORD electronic components. It is used for analysing, monitoring and parameterisation of NORD drive systems.