News –
Efficient solutions for intralogistics
NORD DRIVESYSTEMS offers optimised systems for warehouse and intralogistics
Bargteheide, 2022-05-11
Powerful, reliable, energy-efficient: That’s how drives for parcel distribution centres should be. As a global industry leader, NORD DRIVESYSTEMS is aware of the requirements of warehouse logistics and offers
optimally matched systems
.
The patented
DuoDrive
geared motor, for example, is optimised for applications in intralogistics. Integrating a highly efficient
IE5+ synchronous motor
into a single-stage helical gear unit not only guarantees a compact size but also high system efficiency.
NORD has developed the
decentralised NORDAC ON/ON+ frequency inverter
especially for the requirements of the horizontal conveyor technology. An integrated Ethernet interface, full pluggability and a very compact design make it the smart inverter for decentralised use in Intralogistics.
Continuous condition monitoring
Downtime avoidance is one of the decisive targets in intralogistics. Therefore, NORD has designed "
CONDITION MONITORING for PREDICTIVE MAINTENANCE
“. The in frequency inverters integrated PLC processes data in connected sensors and actuators, initiates autonomous control sequences and communicates drive and application data. This enables a continuous condition monitoring and thereby creates the basis for predictive maintenance.
Find out more about NORD drive solutions for intralogistics
here.