News –

Innovative drives for intralogistics: NORD at LogiMAT

From 11 to 13 March 2025, NORD will present its efficient, reliable and flexible drive solutions from its range of modular products at the International Trade Show for Intralogistics Solutions and Process Management in Stuttgart in Hall 3, Stand 3C41.

NORD LogiDrive

Bargteheide, 2025-02-27

The LogiDrive solution space from NORD offers user-friendly and easy-to-integrate drive systems for the post & parcel, airport and warehouse sectors, which are characterised by their low weight and compact installation space. They have all international certifications and can therefore be used in intralogistics worldwide.

LogiDrive variants – Advanced and Basic

LogiDrive Advanced consists of the IE5+ synchronous motor, the NORDAC ON+ and a gear unit from NORD and is therefore very energy efficient. The high efficiency over a wide speed and load range enables variant reduction for more streamlined processes as well as reduced administration and warehousing costs.

LogiDrive Basic consists of an IE3 asynchronous motor, the NORDAC ON and a gear unit from NORD. The components are optimally matched and impress with a large adjustment range. This solution mainly focuses on the acquisition costs.

Decentralised NORDAC ON/ON+ drive electronics

The decentralised NORDAC ON/ON+ frequency inverters are characterised by their compact design, full plug-in capability and high reliability. They also offer PLC functionality for drive-related functions (PLC onboard) and an integrated multi-protocol Ethernet interface. PROFINET, EtherCAT and EtherNet/IP can be set via parameters. The inverters are designed for power ranges from 0.37 kW to 3.7 kW. NORDAC ON can also be integrated into PROFIsafe and FSoE environments.

High-efficiency drive solutions from NORD

With efficiencies of up to 95% over a wide torque range, the IE5+ synchronous motors also provide optimum efficiency in partial load and partial speed ranges. They surpass the highest defined efficiency class and are characterised by their compact, hygienic design in a very small installation space. Available versions are TENV smooth motor, TEFC motor with cooling fins and integrated DuoDrive geared motor with a power range from 0.35 kW to 4 kW. In the second quarter of 2025, NORD will expand its product portfolio with an additional size.

Drives from NORD not only enable a reduction of the total cost of ownership ( TCO ) – the NORD ECO service also allows to reveal energy saving potential in a system.

Keeping an eye on the drive

NORD released a new Windows version of its NORDCON parameterisation and commissioning software. Version 3.0 of the NORDCON Windows app now offers additional functions for the setup and monitoring of drives.

Get your LogiMAT ticket now!