News –
NORD DRIVESYSTEMS is exhibiting at bauma 2025
At bauma 2025 (7 to 13 April), the world's leading trade fair for construction machinery, NORD DRIVESYSTEMS will be presenting innovative drive solutions – highly efficient, economic and optimally matched to the requirements of the construction machinery and heavy-duty industries.
Bargteheide, 2025-03-26
The exhibition highlights presented by the drive specialist from Bargteheide include
MAXXDRIVE® industrial gear
units as well as the versatile
NORDAC PRO SK 500P
frequency inverter. With its comprehensive modular products and global presence, NORD is a reliable partner for the companies in the industries and offers efficient solutions for use under demanding conditions.
Powerful MAXXDRIVE® XJ and XD industrial gear units
The new MAXXDRIVE® XJ and MAXXDRIVE® XD industrial gear units are specifically suitable for crane applications. With their robust UNICASE™ housing, extended centre distances and modular extensions, they provide industries in demanding working environments with high performance and a long service life. The
MAXXDRIVE® XD
industrial gear unit is particularly suitable for lifting gear. With its elongated arrangement of the gear stages, it enables the U-shaped drive design with rope drum and motor on the same gear unit side. The
MAXXDRIVE® XJ
industrial gear unit particularly serves die requirements of running gears and crushers. Its J-shaped shaft arrangement allows for another variant of the input shaft position for confined installation spaces.
NORDAC PRO SK 500P – compact, versatile, adaptable
NORDAC PRO SK 500P is the compact control cabinet inverter for all drive applications. Thanks to its multi-protocol Ethernet interface, it can be easily integrated and used to control different system designs. With its closed-loop speed control and positioning function, it covers various applications, making it suitable for numerous industrial applications.
Innovative drive solutions for industrial applications from NORD DRIVESYSTEMS – on show at bauma 2025 in Hall A3, Stand 522
NORD DRIVESYSTEMS at bauma 2025 –
find out more
.