News –

Everything for mechanical engineering: NORD at FMB

NORD DRIVESYSTEMS will present a wide range of products for mechanical engineering from 05 to 07 November 2024 in the exhibition centre in Bad Salzuflen. In Hall 20 at Stand D2, visitors can find out more about the system supplier’s drive solutions. The focus is on the energy-efficient IE5+ synchronous motors and the decentralised NORDAC <i>ON/ON+</i> frequency inverters.

NORD DRIVESYSTEMS at the FMB trade show in Germany

Bargteheide, 2024-10-22

NORD’s IE5+ synchronous motors stand for the highest level of efficiency and operational reliability. They surpass the highest defined efficiency class and are characterised by their compact, hygienic design in a very small installation space. They are available in various versions – as a TENV smooth motor, as a TEFC motor with cooling fins and as an integrated DuoDrive geared motor . Their power varies between 0.35 kW and 4 kW, depending on the version.

Decentralised drive electronics

The decentralised NORDAC <i>ON/ON+</i> frequency inverters are designed for power ranges from 0.37 kW to 3 kW. They are characterised by their compact design, full pluggability and high reliability. The maintenance-friendly and economical inverters also offer PLC functionality for drive-related functions (PLC onboard) and an integrated Ethernet interface. The NORDAC <i>ON</i> can be combined with asynchronous motors; the NORDAC <i>ON+</i> can be combined with IE5+ synchronous motors.

Versatile control cabinet inverter

With the NORDAC <i>PRO</i> SK 500P , NORD offers a control cabinet inverter for practically any drive application. The inverter in book-size format convinces with its high overload capability and is available in various variants. It covers a power range from 0.25 to 22 kW, which will be expanded in the future. Further features include the USB, multi-encoder and multi-protocol Ethernet interfaces.

Keeping an eye on the drive at all times

With the NORDCON APP for mobile maintenance and commissioning of frequency inverters, NORD enables the diagnosis, analysis, parametrisation and monitoring of the drive systems via a mobile terminal device. The NORDAC ACCESS BT Bluetooth stick can be used directly with the frequency inverter, ensuring convenient mobile access to the drive data while at the same time access control.