News –

Everything follows NORDAC <i>PRO</i> SK 500P

With the NORDAC <i>PRO</i> SK 500P, NORD DRIVESYSTEMS possesses a control cabinet inverter for virtually every drive application. It is available in variants with a power range from 0.25 to 22 kW. At present, the system supplier is working to extend the power range.

NORD NORDAC PRO SK500P

Bargteheide, 2024-08-13

A control standard across several applications – the objective NORD has set itself when developing the NORDAC <i>PRO</i> SK 500P . The result are features that allow for a high level of versatility and intelligent communication with system components. This way, NORD users can reduce the number of inverter variants and rely on a system in the long term.

The most important features at a glance:

  • Its integrated multi-protocol Ethernet interface makes it a versatile control component for various system designs.
  • By means of the integrated PLC, it can respond independently to process changes in the system and thus reduce the load on the higher level control.
  • The POSICON positioning function is equally able to control relative or absolute positioning using incremental or absolute encoders. Parameter set switching even allows for the sequential positioning of up to four axes.
  • Special features serve a wide range of drive applications, for example vector regulation and overload reserve for heavy-duty or lifting gear applications, the PI controller for pump systems, or the compensator control for winding systems.
  • In its book-size format, the inverter requires very little space in the control cabinet and allows for direct side-by-side installation without gaps.
  • To make its advantages available in a wider power range, NORD currently works on new sizes for the NORDAC PRO SK 500P.

Find out more!