News –
NORD at SPS: IE5+ and decentralised drive electronics were popular topics
NORD DRIVESYSTEMS
draws a consistently positive conclusion after
SPS 2024
. The renewed increase in visitor numbers at the automation trade fair in Nuremberg was also noticeable at the stand of the North German supplier of drive solutions.
Bargteheide, 2024-12-03
For NORD, this year’s trade fair presentation at SPS in Nuremberg has proven to be a successful platform for contact with customers. “Our focus topics IE5+ and decentralised drive electronics were in high demand among trade fair visitors”, concludes Gernot Zarp, Sales Manager at NORD. “We were able to welcome a large number of interested visitors at our stand, which resulted in inspiring discussions and valuable contacts.”
NORD’s presentation focused on:
-
IE5+ synchronous motors
: They exceed the highest defined efficiency class and achieve efficiencies of up to 95%. In combination with its NORDAC frequency inverters, NORD offers one of the most efficient drive systems currently available on the market.
- Decentralised
NORDAC <i>ON/ON+</i>
frequency inverters: Being the latest member of the product family, NORDAC ON gets new functional safety features in the form of SLS, SMS and SSM.
- The decentralised
NORDAC <i>LINK</i> SK 250E
frequency inverter: With this, NORD offers a freely configurable inverter with full plug-in capability for wall-mounting close to the motor.
- The revised
NORDCON
parameterisation software: With new features, NORDCON now enables even easier parameterisation and monitoring of NORD drives – both stationary and mobile.
Solutions for the evolving industry
With its focus topics and displayed products, NORD emphasised its solution expertise for changing requirements in the industry. “The conversations at the trade fair confirmed that the demand for innovative drive systems is high”, says Zarp. “The framework conditions, for example in terms of energy and cost efficiency, are changing. With our industry knowledge, which comprises more than 100 industries, and our modular system, we can therefore make a significant contribution to our customers’ continued success.”
Next year, SPS will take place from 25 to 27 November 2025.