News –

NORD releases new NORDCON software version for Windows

NORD DRIVESYSTEMS has released a new Windows version of its parameterisation software. Version 3.0 of the NORDCON Windows app provides users with additional functions to further facilitate the setup and monitoring of their drives. The software is the ideal supplementation to the NORDCON mobile app – NORD’s parameterisation solution for smartphone or tablet.

NORD NORDCON Version 3

Bargteheide, 2024-11-20

With the new NORDCON 3.0 version for Windows, NORD has unified the user interfaces of its Windows and mobile parameterisation apps. Furthermore, the system supplier of drive solutions added new features to the Windows app.

Customisable dashboard

Like the NORDCON mobile app, the NORDCON Windows app now also features a customisable dashboard. This allows for the application- and demand-specific adaptation and real-time visualisation of the drive data display and monitoring. The following modes can be selected: text display, progress bar or trend visualisation.

Context-sensitive help function

With the context-sensitive help function, users can access information regarding the action that is being carried out, directly from the current work area. This makes it easier to understand the parameters and tasks without having to exit the work area or use manuals.

Revised oscilloscope

The oscilloscope function can be individually configured. Measurement values can be both displayed graphically and exported for subsequent analysis. The stored mathematical formulas enable quick calculation and evaluation of all relevant drive data.

NORDCON Windows and mobile apps as an end-to-end solution

NORDCON allows to use NORD drive technology to its full potential. With the software solutions, system provider NORD permanently provides easy access to drive control, convenient parameter management and comprehensive diagnosis from single-axis to multi-axes solutions. The apps are suitable for all tasks – from application development to servicing, from commissioning to operation of frequency inverters, motor starters and all optional modules.

Download is possible via the NORDCON website .