News –

Two offers for warehouse logistics

With the LogiDrive solution space, NORD offers its warehouse logistics customers two different drive concepts that are optimised for this industry.

NORD products for logistic warehouses

Bargteheide, 2024-02-29

Chain and roller conveyors, belt and pallet conveyors as well as container and overhead conveyors are operated in warehouse logistics. They require reliable drives with sufficient power for the corresponding application. NORD’s LogiDrive solution space offers industry-specific drive solutions in two different versions.

LogiDrive Advanced consists of a high-efficiency IE5+ synchronous motor, the decentralised NORDAC ON+ frequency inverter, which was specially designed for combination with this motor, and a gear unit from the NORD portfolio. This solution is optimised for energy efficiency and delivers outstanding efficiency.

LogiDrive Basic consists of a IE3 asynchronous motors with the decentralised NORDAC ON frequency inverter combined with a gear unit from the NORD portfolio. The solution convinces with low investment costs and a wide adjustment range.

Both drive solutions for warehouse logistics offer numerous advantages:

  • Lightweight
  • Compact installation space
  • User-friendly, easy to wire
  • Frequency inverter with integrated multi-protocol Ethernet interface
  • Approved worldwide

Find out more!