Energy Efficient Drives

Energy consumption of Electric Drive Units

In industrial applications, Electric Drive Units are responsible for between 30% and 40% of all electrical energy generated. Optimisation of efficiency for the entire drive system including the application/process is a significant factor – the potential is typically about 30% to 60%.

NORDBLOC.1 Bevel Gear Motors

- Innovative NORD design made from high-strength aluminium alloy- Especially suitable for conveyor applications and in the food industry- Is highly efficient, compact in design, has top reliability and a long working life

IE5+ Synchronous Motors

- The level stage of energy efficiency: IE5+ - Compact and hygienic design - Constant high efficiency over the entire adjustment range

Nordac Flex - SK 200E

- Flexible to install, easy and fast to service - Tailorable to any customer application by means of scaleable functions - Easy paramenter transfer via EEPROM memory