Bulk Material Handling and Mineral Processing
Reference reports from our bulk material customers
The gear units from NORD DRIVESYSTEMS meet the demands of the construction industry. Our customized drive solutions reliably operate conveyor systems for crushed stone and gravel products.
Conveyor Belts, H+E Logistics (Germany)
NORD supports H+E Logistik GmbH with reliable, durable and low-maintenance drive technology in removing the clayey spoil produced during the expansion of London’s public transport network.
Lachenmeier Monsun A/S (Denmark)
Lachenmeier Monsun A/S company specialises in planning and construction of logistics facilities for bulk materials like grain, oil seeds and feedstuff, and preferentially relies on drive technology from NORD DRIVESYSTEMS.
Cargo Loading Systems, JPM Inc. (USA)
JPM Inc. of Northern Michigan, specializes in designing and managing advanced systems for loading bulk commodities like grain onto cargo ships. The company's systems, which can load over 360,000 bushels per hour, rely on double-drum drive winch systems from NORD Drivesystems for their core functionality. The reliability and durability of these NORD gear motors are crucial for JPM/ILS, as they ensure minimal downtime and consistent performance for their customers.
Gravel Pit, NorStone (Norway)
By implementing NORD's robust and flexible geared motors, NorStone could reduce the cost for investment, increase the operational reliability and cut down the energy costs.
Gravel Pit, SMIL (France)
SMIL equipped the conveyors of the Durance Granulats quarry with NORD drives and in this way raised the capacity by 25%.
Conveyor technology in open-cast mining, TECHMI (North Macedonia)
In North Macedonian open-cast mining, TECHMI relies on drive technology from NORD DRIVESYSTEMS. Three conveyor belts with drive powers of up to 1,200 kW reliably process large quantities of rock – even at temperatures from -25 °C to +40 °C.
Port Logistics, WISCO (China)
More than 170 geared motors from NORD implemented in the WISCO plants ensure reliable and smooth operation of cranes and bucket wheels loading many million tons of iron ore.