NEW

Inverter - NORDAC ON/ON+ - SK 300P

Una soluzione specifica per un funzionamento ottimale

  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

The decentralised frequency inverter particularly serves the special requirements of horizontal conveyor technology. The NORDAC ON has been developed for IE3 drives while the NORDAC ON+ has been optimised for the combination with the IE5+ synchronous motor.  It is characterised by an integrated Ethernet interface, full pluggability as well as a very compact design. An economic plug-and-play solution for IIoT environments.

 

  • Power range: 0.37 - 3 kW
  • 3-phase 380 - 480 V
  • NORDAC ON for IE3 drives, NORDAC ON+ for IE5+ drives
  • Protection class: IP55, IP66
  • Functional safety

Future-ready

IIoT capability

Firmware update via Ethernet

PLC functionality for drive-related functions (PLC onboard)

Full Plug-and-Play capability for fast commissioning

Control and parameterisation tools with simple parameter structure

Possible reduction of variants within a system

Drives usable over a wide frequency range

Integrated Ethernet-based field bus systems switchable via parameters

Compact, space-saving design due to integration of Ethernet communication

STO and SS1 – optional integrated safety functions

Line filter for compliance with EMC regulations

S9013 - NORDAC ON and ON+


S9013 - NORDAC ON and ON+
  • Download Italiano
  • Download Inglese
Documentation Details

NORDCON

NORDCON

BU0000 - Manuale software NORD CON


BU0000 - Manuale software NORD CON
  • Download Inglese
Documentation Details

BU0550 - NORDAC - PLC manuale


BU0550 - NORDAC - PLC manuale
  • Download Inglese
Documentation Details

BU0800 - NORDAC ON / ON+ / PURE - SK 300P - manual


BU0800 - NORDAC ON / ON+ / PURE - SK 300P - manual
  • Download Italiano
  • Download Inglese
Documentation Details

BU0810 - POSICON - gestione posizionamento di NORDAC ON/ON+, SK 300P superiori


BU0810 - POSICON - gestione posizionamento di NORDAC ON/ON+, SK 300P superiori
  • Download Inglese
Documentation Details

BU0820 - NORDAC ON/ON+, SK 300P - Industrial Ethernet, supplementary manual


BU0820 - NORDAC ON/ON+, SK 300P - Industrial Ethernet, supplementary manual
  • Download Inglese
Documentation Details

BU0830 - NORDAC ON/ON+, SK 300P - Functional Safety


BU0830 - NORDAC ON/ON+, SK 300P - Functional Safety
  • Download Inglese
Documentation Details

BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT


BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT
  • Download Inglese
Documentation Details

TI 80_0026 - Tech. Information / Data Sheet - Smart Oil Change


TI 80_0026 - Tech. Information / Data Sheet - Smart Oil Change
  • Download Inglese
Documentation Details

TI 80_0035 - Technical Information - Energy efficiency according to Ecodesign Regulation 2019/1781


TI 80_0035 - Technical Information - Energy efficiency according to Ecodesign Regulation 2019/1781
  • Download Inglese
Documentation Details

TI 80_0037 - Dati tecnici / scheda tecnica - Progetto del conduttore di terra di protezione


TI 80_0037 - Dati tecnici / scheda tecnica - Progetto del conduttore di terra di protezione
  • Download Inglese
Documentation Details

TI 80_0043 - Technical Information - WEEE - Disposal according to "Electrical and Electronic Equipment Directive – ElektroG3"


TI 80_0043 - Technical Information - WEEE - Disposal according to
  • Download Inglese
Documentation Details

TI_275274218-221 - Technical Information / Data sheet SK H6G2.5 NQ16SPF OE xxx UL


TI_275274218-221 - Technical Information / Data sheet SK H6G2.5 NQ16SPF OE xxx UL
  • Download Inglese
Documentation Details

TI_275274617-619 - Technical Information / Data Sheet SC H4S1 ST8SMM OE20A4 xxx UL WOB


TI_275274617-619 - Technical Information / Data Sheet SC H4S1 ST8SMM OE20A4 xxx UL WOB
  • Download Inglese
Documentation Details

TI_275274621-623 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL WOB


TI_275274621-623 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL WOB
  • Download Inglese
Documentation Details

TI_275274685-687 - Technical Information / Datasheet SC H4S1 ST8SMM HQ8SMF xxx UL


TI_275274685-687 - Technical Information / Datasheet SC H4S1 ST8SMM HQ8SMF xxx UL
  • Download Inglese
Documentation Details

TI_275274690-692 - Technical Information / Data sheet SC H4S1 ST8SMM OE20A4 xxx UL


TI_275274690-692 - Technical Information / Data sheet SC H4S1 ST8SMM OE20A4 xxx UL
  • Download Inglese
Documentation Details

TI_275274695-697 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL


TI_275274695-697 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL
  • Download Inglese
Documentation Details

F3080_E3000 - Frequency inverter for horizontal conveyor applications


F3080_E3000 - Frequency inverter for horizontal conveyor applications
  • Download Italiano
  • Download Inglese
Documentation Details

S9013 - NORDAC ON and ON+


S9013 - NORDAC ON and ON+
  • Download Italiano
  • Download Inglese
Documentation Details

C010001_2821 - Certificato DIN EN 9001 : 2015


C010001_2821 - Certificato DIN EN 9001 : 2015
  • Download Inglese
Documentation Details

C310001 - Supplier’s declaration of conformity - acma


C310001 - Supplier’s declaration of conformity - acma
  • Download Inglese
Documentation Details

C310001_EN_acma - Supplier’s declaration of conformity -acma


C310001_EN_acma - Supplier’s declaration of conformity -acma
  • Download Inglese
Documentation Details

C310002 - Certificate according EN 61800-5-2:2017: Safety Circuit of the Frequency Inverter NORDAC ON


C310002 - Certificate according EN 61800-5-2:2017: Safety Circuit of the Frequency Inverter NORDAC ON
  • Download Inglese
Documentation Details

C330001_Safety - Certificate for Frequency Inverter with safety switch off - NORDAC ON SK 3xxP


C330001_Safety - Certificate for Frequency Inverter with safety switch off - NORDAC ON SK 3xxP
  • Download Inglese
Documentation Details

C352000 - UKCA Declaration of Conformity - NORDAC ON/ON+ SK 300P


C352000 - UKCA Declaration of Conformity - NORDAC ON/ON+ SK 300P
  • Download Inglese
Documentation Details

Declaration of Conformity for the NORDAC ON/ON+, SK 300P from NORD Drivesystems - Declaration of Conformity - NORDAC ON/ON+, SK 300P


Declaration of Conformity for the NORDAC ON/ON+, SK 300P from NORD Drivesystems - Declaration of Conformity - NORDAC ON/ON+, SK 300P
  • Download Inglese
Documentation Details