Riduttore Ortogonale MAXXDRIVE
Riduttori industriali
Sizes: | 11 |
---|---|
Mounting position: | M1 - M6 |
Ratio: | 12.61 - 30,000 : 1 |
The helical-bevel gear version of the MAXXDRIVE Industrial Gear Unit is manufactured according to the proven UNICASE principle and is available in all sizes. Various sealing options enable the industrial gear units to be adapted to a wide range of ambient conditions. Flexible temperature management also enables use in highly fluctuating ambient conditions and extends lubricant life. Large roller bearings and centre distances increase the load capacity and service life of the components.We offer short planning and delivery times. This is possible due to the extensive knowledge of our experts about the specific requirements for every application, as well as optimised stocking of components.
- Various output shaft bearings available as standard
- Effective fan cooling versions
- Wide range of possible motor attachments
- Supply of ready to install complete systems with coupling, brakes, monitoring, etc. is possible
- Attached, easily accessible back stops for simple change of the direction of rotation
- Optimum sealing enables long deployment times without leakage
- Low noise emission due to high precision bevel gears
- Effective fan cooling through optimised fan and air flow
- High torque capacity
- Increased lubricant life minimises maintenance costs
- Symmetrical design
- Standard B14 flange on the output side as standard
- 6 possible installation positions for a wide range of applications
- Mirror-image and inclined installation possible
- Input and output shafts can be adapted to customers' dimensions
- Long service life
- Great reliability
- High precision
- Conveyor belt systems
- Mixers
- Agitators
- Extruders
- Drums
- Mills
- Lifts
- And many more