UNIVERSAL SI Worm Gear Unit

Worm gear with high power density

  • 0.12 kW - 4.0 kW
  • 21 Nm - 427 Nm
  • High overload capacity for safe operation
  • Flexible use due to modular design
  • Low space requirement due to compact design

G1035 - UNIVERSAL Worm-Gear-Units (SI + SMI) 50 Hz, metric - Unit 10


G1035 - UNIVERSAL Worm-Gear-Units (SI + SMI) 50 Hz, metric - Unit 10
  • Download English
Documentation Details