NORDAC LINK — SK 155E — пускатель двигателя
Быстрый монтаж, простое техобслуживание
- Power range: 0,06 - 3,0 kW
- 3-phase 380 - 500 V
- Protection class: IP65
- Wall-mounted
- 3x Digital In, 2x BUS Digital In, 2x Digital Out
- Simple installation and maintenance through complete pluggability, optional maintenance switch and local manual control
- Parameterisation via plug-in control module, NORDCON software tool or app
- PLC-functionality for drive-related functions
- Reversing function
- Drive monitoring function including motor monitoring and motor thermistor evaluation
- Motor brake management
- Integrated line filter
- Asynchronous motor operation