NORDAC START — SK 135E — пускатель двигателя
Прочная поверхность, максимальный срок службы
The NORDAC START electronic motor starter is a decentralised wear-free electronic motor starter for all soft start applications. It is equipped with a reversing function and internal motor protection and can therefore be flexibly integrated into any system.
- Power range: 0.25 – 7.5 kW
- 3-phase 200 - 240 V, 3-phase 380 - 500 V
- Protection class: IP55, IP66, IP69K
- Motor-mounted, wall-mounted
- 2x Digital In, 2x Digital Out
- Parameterisation via plug-in control module, NORDCON software tool or app
- Reversing function
- Drive monitoring function including motor monitoring and motor thermistor evaluation
- Motor brake management
- Integrated line filter
- Asynchronous motor operation